目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FCA - Guide bushing - ball bearing
Bordignon
SF Bordignon
Die making
Plates
Die Sets
Powered by
CAD模型選擇
{bordignon/sf_technik/0/2/g/guide_bushing_ball_bearing_fca.prj},{NB=FCA.32.062},{COMP=SF Bordignon GmbH},{D=32},{D1=40},{D2=48},{D3=72},{D4=58},{D5=5.5},{D6=10},{T=5.7},{K=28},{M=M5x30},{L3=71},{L2=25},{L1=37},{L=62},{HARDENED=62±2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COMP
Company
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
T
Distance Width
[mm]
K
Distance
[mm]
M
Screw
ⁿ/ₐ
L3
CHOOSE / Length
[mm]
L2
CHOOSE / Length
[mm]
L1
CHOOSE / Length
[mm]
L
CHOOSE / Nominal length
[mm]
HARDENED
Surface induction hardened
[HRC]
Guide bushing - ball bear...
SF Bordignon GmbH
19
25
32
50
40
4.5
8
4.6
18
M4x20
43
15
23
38
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
19
25
32
50
40
4.5
8
4.6
18
M4x20
54
15
30
45
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
19
25
32
50
40
4.5
8
4.6
18
M4x20
74
15
37
52
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
20
26
32
50
40
4.5
8
4.6
18
M4x20
43
15
23
38
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
20
26
32
50
40
4.5
8
4.6
18
M4x20
54
15
30
45
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
20
26
32
50
40
4.5
8
4.6
18
M4x20
74
15
37
52
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
24
30
40
63
50
5.5
10
5.7
23
M5x30
43
15
23
38
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
24
30
40
63
50
5.5
10
5.7
23
M5x30
74
25
30
55
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
24
30
40
63
50
5.5
10
5.7
23
M5x30
74
25
37
62
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
25
31
40
63
50
5.5
10
5.7
23
M5x30
43
15
23
38
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
25
31
40
63
50
5.5
10
5.7
23
M5x30
74
25
30
55
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
25
31
40
63
50
5.5
10
5.7
23
M5x30
74
25
37
62
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
30
38
48
72
58
5.5
10
5.7
28
M5x30
54
15
30
45
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
30
38
48
72
58
5.5
10
5.7
28
M5x30
71
25
37
62
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
30
38
48
72
58
5.5
10
5.7
28
M5x30
83
25
47
72
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
32
40
48
72
58
5.5
10
5.7
28
M5x30
54
15
30
45
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
32
40
48
72
58
5.5
10
5.7
28
M5x30
71
25
37
62
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
32
40
48
72
58
5.5
10
5.7
28
M5x30
83
25
47
72
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
38
46
58
85
70
6.6
11
6.8
33
M6x35
58
25
30
55
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
38
46
58
85
70
6.6
11
6.8
33
M6x35
80
30
37
67
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
38
46
58
85
70
6.6
11
6.8
33
M6x35
94
30
47
77
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
40
48
58
85
70
6.6
11
6.8
33
M6x35
58
25
30
55
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
40
48
58
85
70
6.6
11
6.8
33
M6x35
80
30
37
67
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
40
48
58
85
70
6.6
11
6.8
33
M6x35
94
30
47
77
62±2
Guide bushing - ball bear...
SF Bordignon GmbH
48
56
70
104
86
9.0
15
9.0
38
M8x50
74
25
37
62
62±2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SDBF - proximity sensor
Festo
30.08.2023
FG - Self-lubricating guide bushing
Bordignon
09.01.2023
DHPS - Parallel gripper
Festo
22.08.2023
FB - Guide bushing - bronze rite
Bordignon
09.01.2023
BPE - Guide bushing - bronze rite
Bordignon
09.01.2023
FCB - Guide bushing - ball bearing
Bordignon
09.01.2023
FBA - Guide bushing - bronze rite
Bordignon
09.01.2023
FRC (CN) - service unit
Festo
25.06.2024
CRDSNU-B - round cylinder
Festo
25.06.2024
FRCS - service unit
Festo
22.08.2023
PRB-19 - Ball Bearings - Standard, Double Shielded
Essentra Components
19.04.2016
KB.08 - Flaged Ball Bearing Guide Bushing / Ball Cage steel
Bordignon
09.01.2023
BGI94485 T5 - Flanged guide bush for ball bearing ISO 9448-5 T5
RCM
04.04.2022
FCA - Guide bushing - ball bearing
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表