目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
TOP S - TOP – high force but not as CSX, MSML. Without nanotechnologies, not self-lubricated
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
TOP..S
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/top_s/top_asmtab.prj},{NB=TOP75-15-S(04000)},{MODELLO=TOP75-15-S},{VERS=S},{CORSA=15},{CU=0},{L=105},{N=120},{D=75},{DS=56},{M=M8},{H=12},{IN=4000},{BAR1=142.000},{IN1=4000.000},{FIN1=7100.000},{PPATH=../top/top_asmtpl.prj},{PRA=7},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
TOP50-10-S
10
90
100
50
36
159
3750
TOP50-15-S
15
100
115
50
36
159
3850
TOP50-25-S
25
120
145
50
36
159
3900
TOP50-50-S
50
170
220
50
36
159
3950
TOP63-10-S
10
95
105
63
46
153
5300
TOP63-15-S
15
105
120
63
46
153
5650
TOP63-25-S
25
125
150
63
46
153
5690
TOP63-50-S
50
175
225
63
46
153
5790
TOP75-10-S
10
95
105
75
56
142
6900
TOP75-15-S
15
105
120
75
56
142
7100
TOP75-25-S
25
125
150
75
56
142
7100
TOP75-50-S
50
175
225
75
56
142
7300
TOP95-10-S
10
100
110
95
70
154
10800
TOP95-15-S
15
110
125
95
70
154
11700
TOP95-25-S
25
130
155
95
70
154
11800
TOP95-50-S
50
180
230
95
70
154
11900
TOP120-10-S
10
110
120
120
90
141
15000
TOP120-15-S
15
120
135
120
90
141
16000
TOP120-25-S
25
140
165
120
90
141
17000
TOP120-50-S
50
190
240
120
90
141
18000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表