目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
MCSM - MCSM – force below the standard, standard height, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
MCSM
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/mcsm/mcsm_asmtab.prj},{NB=MCSM19-80(080)},{MODELLO=MCSM19-80},{CORSA=80},{CU=0},{L=125},{N=205},{D=19},{DS=10},{M=-},{H=7},{IN=80},{PPATH=mcsm_asmtpl.prj},{BAR1=102.000},{IN1=80.000},{FIN1=140.000},{PRA=1},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
MCSM19-10
10
55
65
19
10
102
105
Inner geometry does not c...
MCSM19-15
15
60
75
19
10
102
110
Inner geometry does not c...
MCSM19-25
25
70
95
19
10
102
115
Inner geometry does not c...
MCSM19-38
38
83
121
19
10
102
120
Inner geometry does not c...
MCSM19-50
50
95
145
19
10
102
130
Inner geometry does not c...
MCSM19-80
80
125
205
19
10
102
140
Inner geometry does not c...
MCSM25-10
10
55
65
25
14
104
230
Inner geometry does not c...
MCSM25-15
15
60
75
25
14
104
240
Inner geometry does not c...
MCSM25-25
25
70
95
25
14
104
260
Inner geometry does not c...
MCSM25-38
38
83
121
25
14
104
280
Inner geometry does not c...
MCSM25-50
50
95
145
25
14
104
290
Inner geometry does not c...
MCSM25-80
80
125
205
25
14
104
300
Inner geometry does not c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CSMF - CSMF – with fixing flange, force 3x the standard
Bordignon
04.01.2023
41000 - 3 Axis Clamping System for grid plates
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表