目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSMF - CSMF – with fixing flange, force 3x the standard
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSMF
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csmf/csmf_asmtab.prj},{NB=CSMF75-50(03000)},{MODELLO=CSMF75-50},{CORSA=50},{CU=0},{L=105},{N=155},{D=75},{DS=45},{M=M8},{H=12},{BAR1=189},{IN=3000},{IN1=3000},{PRA=2},{A=125},{B=100},{F=24},{FIN1=5400},{CARICO=1},{PPATH=csmf_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
F
Height of flange
[mm]
INFO
ⁿ/ₐ
CSMF50-10
10
60
70
50
30
212
2460
24
Inner geometry does not c...
CSMF50-25
25
75
100
50
30
212
2460
24
Inner geometry does not c...
CSMF50-38
38
88
126
50
30
212
2510
24
Inner geometry does not c...
CSMF50-50
50
100
150
50
30
212
2590
24
Inner geometry does not c...
CSMF50-63
63
113
176
50
30
212
2590
24
Inner geometry does not c...
CSMF50-80
80
130
210
50
30
212
2590
24
Inner geometry does not c...
CSMF50-100
100
150
250
50
30
212
2650
24
Inner geometry does not c...
CSMF50-125
125
190
315
50
30
212
2670
24
Inner geometry does not c...
CSMF50-160
160
235
395
50
30
212
2680
24
Inner geometry does not c...
CSMF50-200
200
275
475
50
30
212
2690
24
Inner geometry does not c...
CSMF63-10
10
65
75
63
40
159
2900
24
Inner geometry does not c...
CSMF63-25
25
80
105
63
40
159
3270
24
Inner geometry does not c...
CSMF63-38
38
93
131
63
40
159
3430
24
Inner geometry does not c...
CSMF63-50
50
105
155
63
40
159
3490
24
Inner geometry does not c...
CSMF63-63
63
118
181
63
40
159
3500
24
Inner geometry does not c...
CSMF63-80
80
135
215
63
40
159
3500
24
Inner geometry does not c...
CSMF63-100
100
160
260
63
40
159
3580
24
Inner geometry does not c...
CSMF63-125
125
190
315
63
40
159
3580
24
Inner geometry does not c...
CSMF63-160
160
235
395
63
40
159
3690
24
Inner geometry does not c...
CSMF63-200
200
275
475
63
40
159
3750
24
Inner geometry does not c...
CSMF75-10
10
65
75
75
45
189
4800
24
Inner geometry does not c...
CSMF75-25
25
80
105
75
45
189
5200
24
Inner geometry does not c...
CSMF75-38
38
93
131
75
45
189
5300
24
Inner geometry does not c...
CSMF75-50
50
105
155
75
45
189
5400
24
Inner geometry does not c...
CSMF75-63
63
118
181
75
45
189
5500
24
Inner geometry does not c...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表