目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
APV1 - CONTROL PANEL (for OV system)
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Accessories for nitrogen gas springs
Control Panels
OV Panels
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/accessori_per_cilindri/control_panels/ov_panels/apv1.prj},{NB=APV1PAN},{FILENAME=APV1 - PAN},{NNCUSTOM=APV1},{NTCUSTOM=CONTROL PANEL FOR OV SYSTEM},{NBCUSTOM=APV1},{LINACUSTOM=APV1},{STEPFILE=APV1PAN},{PNGFILE=/},{DWGFILE=/},{CODE=APV1PAN},{VERSIONE=CON DISPOSITIVI OPZIONALI},{A=140 x 80 x 80},{B=FORO OV + 3 X 1/8G},{C=2 fori per viti M8},{D=PRESSOSTATO APR01AN},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Model
ⁿ/ₐ
VERSIONE
Version
ⁿ/ₐ
A
Maximum Dimension
[mm]
B
Connections
[pollici]
C
Fixing
[mm]
D
Optional Devices
ⁿ/ₐ
APV1
APV1
STANDARD
140 x 80 x 80
HOLE FOR OV CONNECTION + ...
2 M8 Threaded holes
/
APV1PAN
APV1PAN
WITH OPTIONAL DEVICES
140 x 80 x 80
HOLE FOR OV CONNECTION + ...
2 M8 Threaded holes
APR01AN pressure switch
APV1LOCK
APV1LOCK
WITH OPTIONAL DEVICES
140 x 80 x 80
HOLE FOR OV CONNECTION + ...
2 M8 Threaded holes
Overpressure breaking cap
APV1PANLOCK
APV1PANLOCK
WITH OPTIONAL DEVICES
140 x 80 x 80
HOLE FOR OV CONNECTION + ...
2 M8 Threaded holes
APR01AN pressure switch +...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表