目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ARNM270 - FITTINGS FOR ATNM HOSES (MICRO-TYPE)
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
MICRO TYPES
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/2_micro_types/arnm270.prj},{NB=ARNM270 (BORDIGNON)},{CAT=BORDIGNON},{SHA256=mRytF7TILU1ZkJeCYxehY96vrFdOKgDYEL/eZYoHNBk=},{INAME=arnm270},{NAME=arnm270},{NNCUSTOM=ARNM270},{NTCUSTOM=FITTINGS FOR ATNM HOSES (MICRO-TYPE)},{NBCUSTOM=ARNM270},{LINACUSTOM=ARNM270},{STEPFILE=ARNM270},{PNGFILE=ARNM270},{DWGFILE=ARNM270},{MODELLO=ARNM270},{A=32 X 27 X 11},{B=M6},{C=2 X M8X1},{HEX=4},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
A
Maximum Dimension
[mm]
B
Male Connection A
[mm]
C
Male Connection B
[mm]
HEX
Hexagonal Key
[mm]
ARNM270
32 X 27 X 11
M6
2 X M8X1
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表