目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ARNM000CP - FITTINGS FOR ATNM HOSES (MICRO-TYPE)
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
MICRO TYPES
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/2_micro_types/arnm000cp.prj},{NB=ARNM000CP (BORDIGNON)},{CAT=BORDIGNON},{SHA256=xCQl+ZLcASMpcTXUVFMaChlIzJCCU/Cdbg5HW/czMMI=},{INAME=arnm000cp},{NAME=arnm000cp},{NNCUSTOM=ARNM000CP},{NTCUSTOM=FITTINGS FOR ATNM HOSES (MICRO-TYPE)},{NBCUSTOM=ARNM000CP},{LINACUSTOM=ARNM000CP},{STEPFILE=ARNM000CP},{PNGFILE=ARNM000CP},{DWGFILE=ARNM000CP},{MODELLO=ARNM000CP},{A=H28 X Ømax 17},{B=M8 X 1},{C=1 X 1/8 G},{HEX=CH 14},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
A
Maximum Dimension
[mm]
B
Male Connection A
[mm]
C
Male Connection B
[Inch]
HEX
Hexagonal Key
[mm]
ARNM000CP
H28 X Ømax 17
M8 X 1
1 X 1/8 G
CH 14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表