DIN 7980 - Federstahl
Böllhoff
Scheiben
Federnde Scheiben, Federringe
Federringe/Federscheiben
DIN 7980 - Federringe
Powered by
CAD模型選擇
{boellhoff/640937195/640941229/640941591/640942339/640942462.prj},{NB=7980FST12},{ARTIKELNUMMER=7980FST12},{VORSCHAUBILD=../../../../_pool_/e0/d8/din_7980_stahl_federstahl__pv.png},{ECLASS=23-09-03-05},{D1MAX=12.7},{D1MIN=12.2},{D2MAX=18.0},{DD=12},{HMAX=5.90},{HMIN=5.0},{FUERGEWINDE=M 12},{S=2.5},{SMAX=2.65},{SMIN=2.35},{NORMBEZEICHNUNG=DIN},{OBERFLAECHE=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
ECLASS
eclass-Nr.
ⁿ/ₐ
D1MAX
d1 max.
ⁿ/ₐ
D1MIN
d1 min.
ⁿ/ₐ
D2MAX
d2 max.
ⁿ/ₐ
DD
Durchmesser (d)
ⁿ/ₐ
HMAX
h max.
ⁿ/ₐ
HMIN
h min.
ⁿ/ₐ
FUERGEWINDE
Für Gewinde
ⁿ/ₐ
S
s
ⁿ/ₐ
SMAX
s max.
ⁿ/ₐ
SMIN
s min.
ⁿ/ₐ
NORMBEZEICHNUNG
Normbezeichnung
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
BÖLLHOFF 7980FST14
7980FST14
23-09-03-05
14.7
14.2
21.1
14
7.10
6.0
M 14
3.0
3.20
2.80
DIN
blank
BÖLLHOFF 7980FST33
7980FST33
23-09-03-05
34.7
33.5
47.1
33
142.00
12.0
M 33
6.0
6.20
5.80
DIN
blank
BÖLLHOFF 7980FST5
7980FST5
23-09-03-05
5.4
5.1
8.8
5
3.78
3.2
M 5
1.6
1.70
1.50
DIN
blank
BÖLLHOFF 7980FST4
7980FST4
23-09-03-05
4.4
4.1
7.0
4
2.83
2.4
M 4
1.2
1.30
1.10
DIN
blank
BÖLLHOFF 7980FST20
7980FST20
23-09-03-05
21.2
20.2
30.6
20
10.60
9.0
M 20
4.5
4.70
4.30
DIN
blank
BÖLLHOFF 7980FST18
7980FST18
23-09-03-05
19.0
18.2
26.4
18
8.25
7.0
M 18
2.5
2.70
2.30
DIN
blank
BÖLLHOFF 7980FST12
7980FST12
23-09-03-05
12.7
12.2
18.0
12
5.90
5.0
M 12
2.5
2.65
2.35
DIN
blank
BÖLLHOFF 7980FST8
7980FST8
23-09-03-05
8.5
8.1
12.7
8
4.72
4.0
M 8
2.0
2.10
1.90
DIN
blank
BÖLLHOFF 7980FST24
7980FST24
23-09-03-05
25.5
24.5
35.9
24
11.80
10.0
M 24
5.0
5.20
4.80
DIN
blank
BÖLLHOFF 7980FST36
7980FST36
23-09-03-05
37.7
36.5
52.2
36
16.50
14.0
M 36
7.0
7.20
6.80
DIN
blank
BÖLLHOFF 7980FST10
7980FST10
23-09-03-05
10.7
10.2
16.0
10
5.90
5.0
M 10
2.5
2.65
2.35
DIN
blank
BÖLLHOFF 7980FST16
7980FST16
23-09-03-05
17.0
16.2
24.4
16
8.25
7.0
M 16
3.5
3.70
3.30
DIN
blank
BÖLLHOFF 7980FST22
7980FST22
23-09-03-05
23.5
22.5
32.9
22
10.60
9.0
M 22
4.5
4.70
4.30
DIN
blank
BÖLLHOFF 7980FST6
7980FST6
23-09-03-05
6.5
6.1
9.9
6
3.78
3.2
M 6
1.6
1.70
1.50
DIN
blank
BÖLLHOFF 7980FST3
7980FST3
23-09-03-05
3.4
3.1
5.6
3
2.36
2.0
M 3
1.0
1.10
0.90
DIN
blank
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainl...
MÄDLER
26.04.2024
R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
21.06.2024
AU N - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BN 1422 - Hex socket flat countersunk head screws fully threaded (DIN 7991;...
Bossard Catalog
23.11.2023
DIN 7980 - Stainless steel A4
Böllhoff
26.10.2021
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 427 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766),...
Bossard Catalog
31.10.2023
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7980 - Stainless steel A2
Böllhoff
26.10.2021
BM05M_N - Hexagon socket head shoulder screw
HEFA
14.06.2024
GB 5281-85 - Hexagon socket head shoulder screws
Chinese Manufacturers
21.05.2014
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表