目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0485 - Swivel and fixed castors standard version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95024.prj},{NB=B0485.1253510},{BESTBLOHM=B0485.125351},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{VERS=1.000},{RL=Gleitlager},{A=40},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=150},{D=9},{R=102.5},{R1=125},{TFK=200},{GEW=0.7254},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{C=45.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0485.10035
B0485.10035
Swivel Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.6910
Yes
83022000
B0485.12535
B0485.12535
Swivel Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7700
Yes
83022000
B0485.15040
B0485.15040
Swivel Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.1000
Yes
83022000
B0485.20050
B0485.20050
Swivel Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
83022000
B0485.100351
B0485.100351
Fixed Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.5676
Yes
83022000
B0485.125351
B0485.125351
Fixed Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7254
Yes
83022000
B0485.150401
B0485.150401
Fixed Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
1.2960
Yes
83022000
B0485.200501
B0485.200501
Fixed Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
1.8300
Yes
83022000
B0485.100352
B0485.100352
Swivel Castor with stop-f...
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.8000
Yes
83022000
B0485.125352
B0485.125352
Swivel Castor with stop-f...
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
1.0200
Yes
83022000
B0485.150402
B0485.150402
Swivel Castor with stop-f...
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.5000
Yes
83022000
B0485.200502
B0485.200502
Swivel Castor with stop-f...
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表