目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0483 - Swivel and fixed castors standard version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95018.prj},{NB=B0483.1253710},{BESTBLOHM=B0483.125371},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{RL=Rollenlager},{VERS=1.000},{A=40},{B=37},{B1=60},{B2=0},{B3=85},{D=125},{D1=9},{L=100},{L1=80},{H=150},{R=102.5},{TFK=200},{GEW=0.7935},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
R
Length
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0483.10037
B0483.10037
Swivel Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.7276
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.12537
B0483.12537
Swivel Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.1000
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.16050
B0483.16050
Swivel Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.3200
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.20050
B0483.20050
Swivel Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
2.7100
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.100371
B0483.100371
Fixed Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.6560
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.125371
B0483.125371
Fixed Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
0.7935
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.160501
B0483.160501
Fixed Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
1.5580
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.200501
B0483.200501
Fixed Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
1.9330
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.100372
B0483.100372
Swivel Castor with stop-f...
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.9200
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.125372
B0483.125372
Swivel Castor with stop-f...
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.0700
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.160502
B0483.160502
Swivel Castor with stop-f...
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.7490
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0483.200502
B0483.200502
Swivel Castor with stop-f...
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
3.2180
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表