目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0304 - T-grips
Blohm
Handles, knobs
fluegelgriffe_t_griffe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/fluegelgriffe_t_griffe/06649.prj},{NB=B0304.25005X15},{A=50},{B=15.0},{D3=14},{H=24.0},{H1=16},{GEW=0.0130},{EAN=MIN},{XA=0.00},{XB=15.00},{XC=146.00},{XD=5.00},{XE=3.00},{XF=0.50},{XG=141.00},{XH=2.00},{XI=24.00},{XJ=16.800},{XK=14.300},{XM=15.000},{XL=49.500},{XN=10.000},{TYP=2.0},{NDM=5.000},{BESTBLOHM=B0304.25005X15},{AUSF=Außengewinde},{FORM=L},{D=M5},{T=-},{L=15},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
width
[mm]
B
width
[mm]
D
thread
[mm]
D3
diameter
[mm]
H
diameter
[mm]
H1
Length
[mm]
T
Length
[mm]
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0304.14005
B0304.14005
Internal thread
K
40
13.0
M5
13
30.5
20
10
-
0.0115
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.15005
B0304.15005
Internal thread
K
50
15.0
M5
14
24.0
16
10
-
0.0110
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.16006
B0304.16006
Internal thread
K
60
17.0
M6
16
31.5
23
12
-
0.0186
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.17108
B0304.17108
Internal thread
K
71
19.5
M8
20
36.0
19
20
-
0.0332
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.17110
B0304.17110
Internal thread
K
71
19.5
M10
20
36.0
19
20
-
0.0354
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.18010
B0304.18010
Internal thread
K
80
26.0
M10
26
39.5
26
25
-
0.0502
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.18012
B0304.18012
Internal thread
K
80
26.0
M12
26
39.5
26
25
-
0.0539
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0304.24005X15
B0304.24005X15
External thread
L
40
13.0
M5
13
30.5
20
-
15
0.0131
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.25005X15
B0304.25005X15
External thread
L
50
15.0
M5
14
24.0
16
-
15
0.0130
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.25005X20
B0304.25005X20
External thread
L
50
15.0
M5
14
24.0
16
-
20
0.0151
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.26006X20
B0304.26006X20
External thread
L
60
17.0
M6
16
31.5
23
-
20
0.0274
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.26006X25
B0304.26006X25
External thread
L
60
17.0
M6
16
31.5
23
-
25
0.0269
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.27108X20
B0304.27108X20
External thread
L
71
19.5
M8
20
36.0
19
-
20
0.0434
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.27108X30
B0304.27108X30
External thread
L
71
19.5
M8
20
36.0
19
-
30
0.0482
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.27110X20
B0304.27110X20
External thread
L
71
19.5
M10
20
36.0
19
-
20
0.0549
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.27110X30
B0304.27110X30
External thread
L
71
19.5
M10
20
36.0
19
-
30
0.0604
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.28010X30
B0304.28010X30
External thread
L
80
26.0
M10
26
39.5
26
-
30
0.0837
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0304.28012X40
B0304.28012X40
External thread
L
80
26.0
M12
26
39.5
26
-
40
0.1032
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表