目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0183 - Positioning feet
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02040.prj},{NB=B0183.410},{D1=13},{H=10},{L1=10},{L2=0},{E=14.4},{T=6},{SW=13},{GEW=0.0104},{EAN=MIN},{NDM=6.000},{TYP=1.000},{ST=0.00},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=1.000},{XF=2.000},{XG=12.000},{XH=7.500},{XI=0.000},{XJ=0.000},{XK=0.000},{BESTBLOHM=B0183.410},{FORM=D},{AUSF=Planfläche, mit Innengewinde},{B=-},{G=M 6},{D=M 6},{ANZM=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
ⁿ/ₐ
G
thread
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
E
Side-to-side dimension
[mm]
T
depth
[mm]
SW
Width across flats
[mm]
ANZM
Tightening torque max.
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0183.108
B0183.108
A
smooth face, with externa...
8
M 6
13
8
14.4
0
13
8,5
0.0119
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1104
B0183.1104
A
smooth face, with externa...
10
M 6
13
10
14.4
0
13
8,5
0.0144
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1081
B0183.1081
A
smooth face, with externa...
10
M 8
17
8
19.4
0
17
18
0.0175
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1101
B0183.1101
A
smooth face, with externa...
10
M 8
17
10
19.4
0
17
18
0.0217
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1103
B0183.1103
A
smooth face, with externa...
12
M 10
19
10
21.9
0
19
32
0.0286
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1152
B0183.1152
A
smooth face, with externa...
12
M 10
19
15
21.9
0
19
32
0.0426
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.110
B0183.110
A
smooth face, with externa...
14
M 12
22
10
25.2
0
22
60
0.0425
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.115
B0183.115
A
smooth face, with externa...
14
M 12
22
15
25.2
0
22
60
0.0585
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1151
B0183.1151
A
smooth face, with externa...
19
M 16
30
15
33.0
0
30
140
0.1128
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.1201
B0183.1201
A
smooth face, with externa...
19
M 16
30
20
33.0
0
30
140
0.1434
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.208
B0183.208
B
spherical surface, with e...
8
M 6
0
8
14.4
0
13
8,5
0.0098
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2104
B0183.2104
B
spherical surface, with e...
10
M 6
0
10
14.4
0
13
8,5
0.0124
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2081
B0183.2081
B
spherical surface, with e...
10
M 8
0
8
19.4
0
17
18
0.0169
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2101
B0183.2101
B
spherical surface, with e...
10
M 8
0
10
19.4
0
17
18
0.0205
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2103
B0183.2103
B
spherical surface, with e...
12
M 10
0
10
21.9
0
19
32
0.0272
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2152
B0183.2152
B
spherical surface, with e...
12
M 10
0
15
21.9
0
19
32
0.0392
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.210
B0183.210
B
spherical surface, with e...
14
M 12
0
10
25.2
0
22
60
0.0397
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.215
B0183.215
B
spherical surface, with e...
14
M 12
0
15
25.2
0
22
60
0.0558
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2151
B0183.2151
B
spherical surface, with e...
19
M 16
0
15
33.0
0
30
140
0.1057
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.2201
B0183.2201
B
spherical surface, with e...
19
M 16
0
20
33.0
0
30
140
0.1358
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.308
B0183.308
C
serrated surface, with ex...
8
M 6
13
8
14.4
0
13
8,5
0.0095
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.3102
B0183.3102
C
serrated surface, with ex...
10
M 6
13
10
14.4
0
13
8,5
0.0120
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.3081
B0183.3081
C
serrated surface, with ex...
10
M 8
17
8
19.4
0
17
18
0.0171
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.3101
B0183.3101
C
serrated surface, with ex...
10
M 8
17
10
19.4
0
17
18
0.0210
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0183.3103
B0183.3103
C
serrated surface, with ex...
12
M 10
19
10
21.9
0
19
32
0.0279
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
02040 - Positioning feet
norelem
30.05.2024
07112 - Gripper pads round carbide
norelem
30.05.2024
K0298 - Positioning feet
KIPP
27.05.2024
WP201 - Waste basket 35l
EWAR - Ernst Wagner
08.03.2019
Stop screw
Franke
18.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表