D-1022-A, D-1500-A, D-27715-A, D-5096-A, D-2485-A, D-11846-A, D-17469-A, D-1022-S, D-1500-S, D-27715-S, D-5096-S, D-2485-S, D-11846-S, D-17469-S, D-1022-P, D-1500-P, D-5096-P, D-2485-P - Bimba Air Reservoirs
Bimba Products
Virtual Sample Case
Powered by
CAD模型選擇
{bimba/virtual_sample_case/air_reservoirs_asmtab.prj},{NB=D-27715-A-0.125},{BORE=1-1/4\"},{BORE1=1-1/4},{BOREI=1.25000},{MODEL=D-27715},{DWGB=D-8412},{DWGRH=D-1289},{ECM=A},{LENGTH=0.125},{A=1.38},{B=0.25},{C=0.87},{D=1.33},{E=1/8 NPT},{BL1=0.50000000},{OAL1=1.37500000},{ADDER=0.04000000},{L1=0.21000000},{PPATH=air_reservoirs_asmtpl.prj},{STRK2D=0},{X2D=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Selections
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
BL
Body Length
[Inch]
OAL
Overall Length
[Inch]
D-1022-A-0.125
D-1022-A-0.125
3/4"
1.94
0.19
0.62
0.81
1/8 NPT
1.44
2.063
D-1500-A-0.125
D-1500-A-0.125
1-1/16"
2.38
0.19
0.87
1.13
1/8 NPT
1.75
2.500
D-27715-A-0.125
D-27715-A-0.125
1-1/4"
1.38
0.25
0.87
1.33
1/8 NPT
0.62
1.500
D-5096-A-0.125
D-5096-A-0.125
1-1/2"
2.25
0.25
0.87
1.56
1/8 NPT
1.50
2.375
D-2485-A-0.125
D-2485-A-0.125
2"
2.88
0.31
1.24
2.08
1/4 NPT
2.00
3.000
D-11846-A-0.125
D-11846-A-0.125
2-1/2"
2.88
0.31
1.74
2.61
1/4 NPT
2.00
3.000
D-17469-A-0.125
D-17469-A-0.125
3"
3.19
0.31
1.99
3.13
3/8 NPT
2.06
3.315
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表