AB - Bimba ISO 6431, VDMA 24562 Air Cylinders
Bimba Products
Virtual Sample Case
Powered by
CAD模型選擇
{bimba/virtual_sample_case/ab_asmtab.prj},{NB=AB-50-1-(NO ACCESSORIES)},{BORE=50mm [50]},{BORE1=50},{STROKE=1},{CUSH=},{DER=},{RL=},{EE=},{EEL=0},{SEALS=},{MNTK=},{PB=},{CB=},{PP=},{RC=},{SRE=},{RCO=},{RN=},{RNPN1=MN-2},{THREAD=M16x1.5},{LL1=7.5000},{PPATH=ab_asmtpl.prj},{A=20},{KK=M16x1.5},{RCO1=MAC625-M16x1.5},{B=40},{D=15},{F=25},{AM=32},{I=G1/4},{WH=37},{L1=106},{L21=143},{M=6},{N=29.5},{Q=16.0},{P=M8},{G=8},{TG=46.5},{R=16.0},{E=64.5},{SW1=17},{SW2=8},{CS=22},{RLEE=57.0000},{STRK2D=0},{X2D=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[mm]
KK
ⁿ/ₐ
B
[mm]
D
[mm]
F
[mm]
AM
[mm]
H
[mm]
I
ⁿ/ₐ
WH
[mm]
L1
[mm]
L2
[mm]
M
[mm]
N
[mm]
Q
[mm]
P
ⁿ/ₐ
G
[mm]
TG
[mm]
R
[mm]
E
[mm]
SW1
[mm]
SW2
[mm]
CS
Cushion Stroke
[mm]
AB-32-1
AB-32-1
(NO ACCESSORIES)
32mm [32]
12
M10x1.25
30
14
18
22
4
G1/8
26
94
120
5
26.0
16.0
M6
5
32.5
13.0
46.0
10
6
19
AB-40-1
AB-40-1
(NO ACCESSORIES)
40mm [40]
16
M12x1.25
35
15
21
24
4
G1/4
30
105
135
5
29.0
16.0
M6
5
38.0
13.5
55.0
13
6
22
AB-50-1
AB-50-1
(NO ACCESSORIES)
50mm [50]
20
M16x1.5
40
15
25
32
4
G1/4
37
106
143
6
29.5
16.0
M8
8
46.5
16.0
64.5
17
8
22
AB-63-1
AB-63-1
(NO ACCESSORIES)
63mm [63]
20
M16x1.5
45
21
26
32
4
G3/8
37
121
158
6
36.5
16.0
M8
8
56.5
28.0
75.0
17
8
22
AB-80-1
AB-80-1
(NO ACCESSORIES)
80mm [80]
25
M20x1.5
45
21
30
40
4
G3/8
46
128
174
7
36.0
19.0
M10
8
72.0
30.0
93.0
22
10
25
AB-100-1
AB-100-1
(NO ACCESSORIES)
100mm [100]
25
M20x1.5
55
23
35
40
4
G1/2
51
138
189
7
38.5
19.5
M10
8
89.0
40.0
110.0
22
10
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表