TAP Series : Single Stage Press Frame NFPA Aluminum Cylinders
IMI Bimba Products
Safety & Production
Inch
Presses
Air Presses
Powered by
CAD模型選擇
{bimba/safety_production/inch/presses/air_presses/tap_asmtab.prj},{NB=TAP-MX3-5.00x0.125},{BORE=5.00},{BORE1=500},{ASL=0.000},{STL=0.000},{XI=0.000},{LB=4.500},{LD=5.000},{E=5.500},{EE=0.500},{G=1.750},{J=1.250},{K=0.438},{P=3.000},{R=4.125},{BB=1.8125},{CB=1.250},{CW=0.625},{BD=2.000},{MP1L=1.250},{MP2L=1.875},{EL=1.063},{LL=1.250},{FL=1.87500},{TO=1.875},{THH=0.320},{TD=1.000},{TL=1.000},{MT4MIN1=1.125},{TRUNNION=1.000},{MF1=7.625},{MS2=1.0625},{MS2SZ=0.56250},{MP1=0.750},{SA=7.875},{SAD=9.000},{STYLE=},{STROKE=0.125},{RE=KK3},{MA=},{RED=},{OS=1},{PT=0.8400},{OPH=3},{OPC=7},{HCT=},{CLH=0},{CCT=},{CCL=0},{AA=},{AL=0.000},{AAD=},{ALD=0.000},{CC=},{CL=0.000},{CCD=},{CLD=0.000},{BP=},{S=},{AO=},{MP=},{MRS=},{PH=},{BTP=},{LOC=},{SB=},{SS=},{SP=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNACC
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
[Inch]
LB
[Inch]
LD
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
CP
[Inch]
E
[Inch]
EE
[Inch]
F
[Inch]
G
[Inch]
J
[Inch]
K
[Inch]
KKF
KK
ⁿ/ₐ
MMR
MM Rod Dia.
[Inch]
P
[Inch]
R
[Inch]
RM
[Inch]
V
[Inch]
Y
[Inch]
ZB
[Inch]
ZM
[Inch]
TAP-MX3-5.00x0.125
TAP-MX3-5.00x0.125
(NO ACCESSORIES)
5.00
4.500
5.000
1.125
1.500
2.625
0.875
5.500
0.500
0.625
1.750
1.250
0.438
3/4-16
1
3.000
4.125
2.75
0.250
4.500
8.438
9.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表