TB - Bimba Twin Bore Series Cylinders - Twin Bore Actuator
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Air Table (Slide)
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/air_table_slide/tb_asmtab.prj},{NB=TB-126},{BORE1=12},{QM=4.000},{QUS=0.1640},{RM=4.000},{RUS=0.1640},{SM=3.000},{SUS=0.1120},{TM=5.000},{TUS=0.190},{STRK2D=0},{X2D=2},{PT=TB},{BORE=12mm (12)},{STROKEVAL=10,15,20,25,30,35,40,45,50,60,70,75},{A=4 (0.16)},{B=8 (0.32)},{C=9 (0.35)},{D=20 (0.79)},{F=15 (0.59)},{G=35 (1.38)},{H=44 (1.73)},{I=17.3 (0.68)},{J=8.7 (0.34)},{K=46 (1.81)},{L=72 (2.83)},{M=55 (2.17)},{N=30.6 (1.20)},{O=5 (0.20)},{Q1=M4x0.7 6H },{Q2=#8-32 UNC-2B},{R1=M4x0.7 6H},{R2=#8-32 UNC-2B},{S2=M3x0.5 6H},{S3=#4-40 UNC-2B},{T1=M5x0.8 6H},{T2=#10-32 UNF-2B},{W=6 (0.24)},{A11=20 (0.787)},{C11=10 (0.394)},{D11=M3x0.5},{D12=#4-40 UNC},{E11=4.5 (0.177)},{CON=3},{STROKE=6.0},{CU=},{PO=},{MPS=},{S=},{SEALS=},{X=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[mm (INCH)]
B
[mm (INCH)]
C
[mm (INCH)]
D
[mm (INCH)]
F
[mm (INCH)]
G
[mm (INCH)]
H
[mm (INCH)]
I
[mm (INCH)]
J
[mm (INCH)]
K
[mm (INCH)]
L
[mm (INCH)]
M
[mm (INCH)]
N
[mm (INCH)]
O
[mm (INCH)]
Q
Q (Body Mounting Holes)
ⁿ/ₐ
R
ⁿ/ₐ
S1
S
ⁿ/ₐ
T
T (Ports)
ⁿ/ₐ
V
[mm (INCH)]
W
[mm (INCH)]
A1
[mm (INCH)]
B1
[mm (INCH)]
C1
[mm (INCH)]
D1
ⁿ/ₐ
E1
[mm (INCH)]
TB-66
TB-66
TB
6mm (6)
2.8 (0.11)
5.5 (0.22)
8 (0.32)
13 (0.51)
12 (0.47)
25 (0.98)
31 (1.22)
13.2 (0.52)
6.6 (0.26)
32 (1.26)
58.7 (2.31)
45 (1.77)
16 (0.63)
6.7 (0.27)
M4x0.7 6H
M3x0.5 6H
M3x0.5 6H
M5x0.8 6H
15.0 (0.59)
3 (0.12)
0
0
0
-
0
TB-86
TB-86
TB
8mm (8)
3 (0.12)
6 (0.24)
8 (0.32)
13 (0.51)
13 (0.51)
28 (1.10)
36 (1.42)
14.7 (0.58)
7.4 (0.29)
37.8 (1.49)
64 (2.52)
50 (1.97)
16.3 (0.64)
6.6 (0.26)
M4x0.7 6H
M3x0.5 6H
M3x0.5 6H
M5x0.8 6H
15.0 (0.59)
4 (0.16)
0
0
0
-
0
TB-126
TB-126
TB
12mm (12)
4 (0.16)
8 (0.32)
9 (0.35)
20 (0.79)
15 (0.59)
35 (1.38)
44 (1.73)
17.3 (0.68)
8.7 (0.34)
46 (1.81)
72 (2.83)
55 (2.17)
30.6 (1.20)
5 (0.20)
M4x0.7 6H
M4x0.7 6H
M3x0.5 6H
M5x0.8 6H
30.0 (1.18)
6 (0.24)
0
0
0
-
0
TB-166
TB-166
TB
16mm (16)
5 (0.20)
10 (0.39)
9 (0.35)
30 (1.18)
18 (0.71)
45 (1.77)
55 (2.17)
20.4 (0.80)
10.2 (0.40)
57 (2.24)
80 (3.15)
61 (2.41)
36.2 (1.42)
4.5 (0.18)
M5x0.8 6H
M5x0.8 6H
M4x0.7 6H
M5x0.8 6H
24.9 (0.98)
8 (0.32)
0
0
0
-
0
TB-206
TB-206
TB
20mm (20)
6 (0.24)
12 (0.47)
12 (0.47)
30 (1.18)
23 (0.91)
50 (1.97)
62 (2.44)
25.4 (1.00)
12.7 (0.50)
64 (2.52)
94 (3.70)
70 (2.76)
41.5 (1.63)
6 (0.24)
M6x1 6H
M5x0.8 6H
M4x0.7 6H
M5x0.8 6H
30.0 (1.18)
10 (0.39)
0
0
0
-
0
TB-256
TB-256
TB
25mm (25)
6 (0.24)
12 (0.47)
12 (0.47)
30 (1.18)
28 (1.10)
66 (2.60)
78 (3.07)
30.4 (1.20)
15.2 (0.60)
80 (3.15)
96 (3.78)
72 (2.84)
45 (1.77)
5 (0.20)
M8x1.25 6H
M6x1 6H
M5x0.8 6H
M5x0.8 6H
30.0 (1.18)
12 (0.47)
0
0
0
-
0
TB-326
TB-326
TB
32mm (32)
8 (0.32)
16 (0.63)
14 (0.55)
30 (1.18)
36 (1.42)
80 (3.15)
96 (3.78)
38.4 (1.51)
19.2 (0.76)
98 (3.86)
115 (4.51)
85 (3.33)
53 (2.09)
7.2 (0.28)
M8x1.25 6H
M6x1 6H
M5x0.8 6H
G 1/8
40.1 (1.58)
16 (0.63)
0
0
0
-
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表