Rod Clevis Brackets for MACQ Series
IMI Bimba Products
Pneumatic Actuators
Metric
Accessories
Rod Attachements
Rod Clevis
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/accessories/rod_attachments/rod_clevis/macq_rod_clevis_asmtab.prj},{NB=F-MACQ-32-Y},{PN=F-MACQ-32-Y},{BORE=32},{A=42},{B=30},{C=10 +.058/-0},{C1=10},{D=22},{E=18.4±0.1},{F=16.0},{G=22},{H=M14 X 1.5},{J=36},{AA=10.0},{AB=8.0},{AC=2.0},{AD=36.2},{AE=1.1},{AF=42.4},{TH=4.00000},{NDM=14.00000},{PPATH=macq_rod_clevis_asmtpl.prj},{J1=36.00000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
J1
[mm]
F-MACQ-12-Y
F-MACQ-12-Y
12
22
16
5 +.048/-0
9
5.3±0.1
6.0
10
M5 X 0.8
-
10.00000
F-MACQ-16-Y
F-MACQ-16-Y
16
28
21
5 +.048/-0
11
6.6±0.1
11.0
12
M6 X 1.0
-
12.00000
F-MACQ-20-Y
F-MACQ-20-Y
20
34
25
8 +.058/-0
15
8.3±0.1
8.5
16
M8 X 1.25
-
16.00000
F-MACQ-25-Y
F-MACQ-25-Y
25
41
30
10 +.058/-0
19
10.3±0.1
10.5
20
M10 X 1.25
-
20.00000
F-MACQ-32-Y
F-MACQ-32-Y
32
42
30
10 +.058/-0
22
18.4±0.1
16.0
22
M14 X 1.5
36
36.00000
F-MACQ-40-Y
F-MACQ-40-Y
40
42
30
10 +.058/-0
22
18.4±0.1
16.0
22
M14 X 1.5
36
36.00000
F-MACQ-50-Y
F-MACQ-50-Y
50
56
40
14 +.07/-0
28
22.4±0.1
20.0
28
M18 X 1.5
44
44.00000
F-MACQ-63-Y
F-MACQ-63-Y
63
56
40
14 +.07/-0
28
22.4±0.1
20.0
28
M18 X 1.5
44
44.00000
F-MACQ-80-Y
F-MACQ-80-Y
80
71
50
18 +.07/-0
38
28.4±0.1
23.0
38
M22 X 1.5
56
56.00000
F-MACQ-100-Y
F-MACQ-100-Y
100
79
55
22 +.084/-0
44
32.4±0.1
24.0
44
M26 X 1.5
64
64.00000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表