RC - ISO Rod Clevis
IMI Bimba Products
Pneumatic Actuators
Metric
Accessories
Rod Attachements
Rod Clevis
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/accessories/rod_attachments/rod_clevis/iso_rod_clevis_asmtab.prj},{NB=RC-M8x1.25},{PN=RC-M8x1.25},{BORE=20},{AB=M8x1.25},{AG=32},{AH=42},{AI=8},{AJ=22.70},{AK=16},{AL=23.30},{AM=8},{AN=16},{WEIGHT=.097},{ABD=8.0},{ABP=1.25},{AN1=14.0},{AG1=12.0},{ANGLE=120.0},{AH1=44.5},{PPATH=iso_rod_clevis_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
AB
Rod Thread AB
ⁿ/ₐ
AG
[mm]
AH
[mm]
AI
[mm]
AJ
[mm]
AK
[mm]
AL
[mm]
AM
[mm]
AN
[mm]
RC-M4x0.7
RC-M4x0.7
8, 10
M4x0.7
16
21
4
11.35
8
11.75
4
8
RC-M6x1.0
RC-M6x1.0
12, 16
M6x1.0
24
31
6
16.53
12
17.13
6
12
RC-M8x1.25
RC-M8x1.25
20
M8x1.25
32
42
8
22.70
16
23.30
8
16
RC-M10x1.25
RC-M10x1.25
25, 32
M10x1.25
40
52
10
26.00
20
28.00
10
20
RC-M12x1.25
RC-M12x1.25
40
M12x1.25
48
62
12
32.00
24
34.00
12
24
RC-M16x1.5
RC-M16x1.5
50, 63
M16x1.5
64
83
16
40.00
32
42.00
16
32
RC-M20x1.5
RC-M20x1.5
80, 100
M20x1.5
80
105
20
48.00
40
50.00
20
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表