目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL KMT - Precision Nuts
BGL
precision_nuts
Powered by
CAD模型選擇
{bgl/precision_nuts/precision_nut_kmt.prj},{NB=BGL KMT 18},{PN=BGL KMT 18},{SN=BGL KMT},{G=M 90x2},{NDM=90.000},{PITCH=2.000},{DM=125},{D=115},{B=32},{MM=10},{NN=4.0},{M=N/A},{M1=0.000},{P=M 10},{NM=35.0},{PDM=10.0},{PF=5.000},{ANG=45},{MT=DIN13},{KK=3.000},{M2=2},{W=1.265},{T=HN19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
G
G - Medida da Rosca
ⁿ/ₐ
DM
Dm - Diâmetro Externo
[mm]
D
D - Diâmetro do Ressalto
[mm]
B
B - Espessura
[mm]
MM
m - Largura do Rasgo
[mm]
NN
n - Profundidade do Rasgo
[mm]
M
M - Largura para Chave de Boca
[mm]
P
P - Parafuso Trava da Porca
ⁿ/ₐ
NM
Tighten Torque
[Nm]
W
Weight
[kg]
T
Tools (Not Included)
ⁿ/ₐ
BGL KMT 0
BGL KMT 0
M 10x0,75
28
23
14
4
2.0
24
M 5
4.5
0.045
HN3
BGL KMT 1
BGL KMT 1
M 12x1
30
25
14
4
2.0
27
M 5
4.5
0.055
HN3
BGL KMT 2
BGL KMT 2
M 15x1
33
28
16
4
2.0
30
M 5
4.5
0.070
HN4
BGL KMT 3
BGL KMT 3
M 17x1
37
33
18
5
2.0
34
M 6
8.0
0.100
HN5
BGL KMT 4
BGL KMT 4
M 20x1
40
35
18
5
2.0
36
M 6
8.0
0.105
HN5
BGL KMT 5
BGL KMT 5
M 25x1,5
44
39
20
5
2.0
41
M 6
8.0
0.135
HN6
BGL KMT 6
BGL KMT 6
M 30x1,5
49
44
20
5
2.0
46
M 6
8.0
0.150
HN6
BGL KMT 7
BGL KMT 7
M 35x1,5
54
49
22
5
2.0
50
M 6
8.0
0.190
HN7
BGL KMT 8
BGL KMT 8
M 40x1,5
65
59
22
6
2.5
60
M 6
8.0
0.270
HN9
BGL KMT 9
BGL KMT 9
M 45x1,5
70
64
22
6
2.5
65
M 6
8.0
0.290
HN10
BGL KMT 10
BGL KMT 10
M 50x1,5
75
68
25
7
3.0
70
M 6
8.0
0.400
HN11
BGL KMT 11
BGL KMT 11
M 55x2
85
78
25
7
3.0
80
M 8
18.0
0.490
HN13
BGL KMT 12
BGL KMT 12
M 60x2
90
82
26
8
3.5
85
M 8
18.0
0.545
HN13
BGL KMT 13
BGL KMT 13
M 65x2
95
87
28
8
3.5
90
M 8
18.0
0.635
HN14
BGL KMT 14
BGL KMT 14
M 70x2
100
92
28
8
3.5
95
M 8
18.0
0.680
HN15
BGL KMT 15
BGL KMT 15
M 75x2
105
97
28
8
3.5
100
M 8
18.0
0.720
HN16
BGL KMT 16
BGL KMT 16
M 80x2
110
100
32
8
3.0
N/A
M 8
18.0
0.600
HN17
BGL KMT 17
BGL KMT 17
M 85x2
120
110
32
10
4.0
N/A
M 10
35.0
1.100
HN18
BGL KMT 18
BGL KMT 18
M 90x2
125
115
32
10
4.0
N/A
M 10
35.0
1.265
HN19
BGL KMT 19
BGL KMT 19
M 95x2
130
120
32
10
4.0
N/A
M 10
35.0
1.205
HN20
BGL KMT 20
BGL KMT 20
M 100x2
135
125
32
10
4.0
N/A
M 10
35.0
1.260
HN20
BGL KMT 22
BGL KMT 22
M 110x2
145
134
32
10
4.0
N/A
M 10
35.0
1.505
HN22
BGL KMT 24
BGL KMT 24
M 120x2
155
144
32
10
4.0
N/A
M 10
35.0
1.625
HN24
BGL KMT 26
BGL KMT 26
M 130x2
165
154
32
12
5.0
N/A
M 10
35.0
1.570
HN26
BGL KMT 28
BGL KMT 28
M 140x2
175
164
32
14
6.0
N/A
M 10
35.0
1.850
HN27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表