目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5739 - Bague épaulée pour guidage à billes
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205739.prj},{NB=5739-16-10},{NAME=5739-16-10},{INAME=57392d162d10},{ARTNR=5739-016-010},{REF=5739-16-10},{DESC=REF. 5739 D1=16 H=10 mm},{D1=16},{H=10},{PRIX=24,69},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5739.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
H
[mm]
REF. 5739 D1=12 H=9 mm
5739-012-009
REF. 5739 D1=12 H=9 mm
12
9
REF. 5739 D1=16 H=10 mm
5739-016-010
REF. 5739 D1=16 H=10 mm
16
10
REF. 5739 D1=20 H=18 mm
5739-020-018
REF. 5739 D1=20 H=18 mm
20
18
REF. 5739 D1=25 H=28 mm
5739-025-028
REF. 5739 D1=25 H=28 mm
25
28
REF. 5739 D1=32 H=28 mm
5739-032-028
REF. 5739 D1=32 H=28 mm
32
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表