目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5734 - ENSEMBLE BAGUE BRIDEE LONGUE + BRIDAGE
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205734.prj},{NB=5734-32-48},{NAME=5734-32-48},{INAME=57342d322d48},{ARTNR=5738-032-048},{REF=5734-32-48},{DESC=REF.5734 D1=32 H=48 mm},{D1=32},{H=48},{PRIX=40,19},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5734.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
H
[mm]
REF.5734 D1=12 H=18 mm
5738-012-018
REF.5734 D1=12 H=18 mm
12
18
REF.5734 D1=12 H=23 mm
5738-012-023
REF.5734 D1=12 H=23 mm
12
23
REF.5734 D1=16 H=23 mm
5738-016-023
REF.5734 D1=16 H=23 mm
16
23
REF.5734 D1=16 H=30 mm
5738-016-030
REF.5734 D1=16 H=30 mm
16
30
REF.5734 D1=16 H=38 mm
5738-016-038
REF.5734 D1=16 H=38 mm
16
38
REF.5734 D1=20 H=23 mm
5738-020-023
REF.5734 D1=20 H=23 mm
20
23
REF.5734 D1=20 H=30 mm
5738-020-030
REF.5734 D1=20 H=30 mm
20
30
REF.5734 D1=20 H=38 mm
5738-020-038
REF.5734 D1=20 H=38 mm
20
38
REF.5734 D1=20 H=48 mm
5738-020-048
REF.5734 D1=20 H=48 mm
20
48
REF.5734 D1=25 H=23 mm
5738-025-023
REF.5734 D1=25 H=23 mm
25
23
REF.5734 D1=25 H=30 mm
5738-025-030
REF.5734 D1=25 H=30 mm
25
30
REF.5734 D1=25 H=38 mm
5738-025-038
REF.5734 D1=25 H=38 mm
25
38
REF.5734 D1=25 H=48 mm
5738-025-048
REF.5734 D1=25 H=48 mm
25
48
REF.5734 D1=25 H=61 mm
5738-025-061
REF.5734 D1=25 H=61 mm
25
61
REF.5734 D1=32 H=30 mm
5738-032-030
REF.5734 D1=32 H=30 mm
32
30
REF.5734 D1=32 H=38 mm
5738-032-038
REF.5734 D1=32 H=38 mm
32
38
REF.5734 D1=32 H=48 mm
5738-032-048
REF.5734 D1=32 H=48 mm
32
48
REF.5734 D1=32 H=61 mm
5738-032-061
REF.5734 D1=32 H=61 mm
32
61
REF.5734 D1=32 H=78 mm
5738-032-078
REF.5734 D1=32 H=78 mm
32
78
REF.5734 D1=40 H=30 mm
5738-040-030
REF.5734 D1=40 H=30 mm
40
30
REF.5734 D1=40 H=38 mm
5738-040-038
REF.5734 D1=40 H=38 mm
40
38
REF.5734 D1=40 H=48 mm
5738-040-048
REF.5734 D1=40 H=48 mm
40
48
REF.5734 D1=40 H=61 mm
5738-040-061
REF.5734 D1=40 H=61 mm
40
61
REF.5734 D1=40 H=78 mm
5738-040-078
REF.5734 D1=40 H=78 mm
40
78
REF.5734 D1=40 H=98 mm
5738-040-098
REF.5734 D1=40 H=98 mm
40
98
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表