目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 628 - Ejecteur tête cylindrique nitruré H
Berger Tools
rabourdin
ELEMENTS STANDARD
EJECTION
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/ejection/ref2e20628.prj},{NB=628-3_1-200},{NAME=628-3_1-200},{INAME=6282d3_12d200},{SHA256=7xYDxiOv76kkBbchzHtVPfUJDi83TYN+LHlv0tRmb7o=},{ARTNR=EP-A-NB 3,1X200},{REF=628-3,1-200},{DESC=REF. 628 D=3,1 L=200 mm},{D=3.1},{L=200},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/641.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 628 D=0,8 L=160 mm
EP-A-NB 0,8X160
REF. 628 D=0,8 L=160 mm
0.8
160
REF. 628 D=10,2 L=1000 mm
EP-A-NB 10,2X1000
REF. 628 D=10,2 L=1000 mm
10.2
1000
REF. 628 D=10,3 L=1000 mm
EP-A-NB 10,3X1000
REF. 628 D=10,3 L=1000 mm
10.3
1000
REF. 628 D=10,3 L=500 mm
EP-A-NB 10,3X500
REF. 628 D=10,3 L=500 mm
10.3
500
REF. 628 D=10,3 L=800 mm
EP-A-NB 10,3X800
REF. 628 D=10,3 L=800 mm
10.3
800
REF. 628 D=10,5 L=1000 mm
EP-A-NB 10,5X1000
REF. 628 D=10,5 L=1000 mm
10.5
1000
REF. 628 D=11,5 L=1000 mm
EP-A-NB 11,5X1000
REF. 628 D=11,5 L=1000 mm
11.5
1000
REF. 628 D=11,5 L=400 mm
EP-A-NB 11,5X400
REF. 628 D=11,5 L=400 mm
11.5
400
REF. 628 D=11,5 L=630 mm
EP-A-NB 11,5X630
REF. 628 D=11,5 L=630 mm
11.5
630
REF. 628 D=12,5 L=1000 mm
EP-A-NB 12,5X1000
REF. 628 D=12,5 L=1000 mm
12.5
1000
REF. 628 D=12,5 L=800 mm
EP-A-NB 12,5X800
REF. 628 D=12,5 L=800 mm
12.5
800
REF. 628 D=1,1 L=160 mm
EP-A-NB 1,1X160
REF. 628 D=1,1 L=160 mm
1.1
160
REF. 628 D=1,2 L=100 mm
EP-A-NB 1,2X100
REF. 628 D=1,2 L=100 mm
1.2
100
REF. 628 D=1,2 L=160 mm
EP-A-NB 1,2X160
REF. 628 D=1,2 L=160 mm
1.2
160
REF. 628 D=1,3 L=160 mm
EP-A-NB 1,3X160
REF. 628 D=1,3 L=160 mm
1.3
160
REF. 628 D=1,4 L=160 mm
EP-A-NB 1,4X160
REF. 628 D=1,4 L=160 mm
1.4
160
REF. 628 D=1,5 L=100 mm
EP-A-NB 1,5X100
REF. 628 D=1,5 L=100 mm
1.5
100
REF. 628 D=1,5 L=160 mm
EP-A-NB 1,5X160
REF. 628 D=1,5 L=160 mm
1.5
160
REF. 628 D=1,6 L=160 mm
EP-A-NB 1,6X160
REF. 628 D=1,6 L=160 mm
1.6
160
REF. 628 D=1,7 L=100 mm
EP-A-NB 1,7X100
REF. 628 D=1,7 L=100 mm
1.7
100
REF. 628 D=1,7 L=200 mm
EP-A-NB 1,7X200
REF. 628 D=1,7 L=200 mm
1.7
200
REF. 628 D=1,8 L=200 mm
EP-A-NB 1,8X200
REF. 628 D=1,8 L=200 mm
1.8
200
REF. 628 D=1,9 L=200 mm
EP-A-NB 1,9X200
REF. 628 D=1,9 L=200 mm
1.9
200
REF. 628 D=2,1 L=100 mm
EP-A-NB 2,1X100
REF. 628 D=2,1 L=100 mm
2.1
100
REF. 628 D=2,1 L=160 mm
EP-A-NB 2,1X160
REF. 628 D=2,1 L=160 mm
2.1
160
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表