目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
TE-Z-S - Spacer and small tables
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/te_z_s.prj},{NB=TE-Z-S 296x346-16-Acciaio 1.1730Rettificata},{ARTNR=TE-Z-S-296-346-16-1730},{IDNR=},{TYP=296x346},{S1=22},{S2=16},{MAT=Acciaio 1.1730},{FT=Rettificata},{A=346},{B=306},{E=186},{G=113},{GG=113},{N=2},{NDM=8.000},{KDM=6.647},{D3=9},{D4=14},{M=M8},{SM=2},{T1=9},{TIP=13},{L=25},{X=306},{Y=150},{NF=4},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S2
Thickness
[mm]
MAT
Material
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
G
[mm]
M
ⁿ/ₐ
SM
[mm]
NF
Number of distancers holes
[mm]
TE-Z-S 156x156-12
TE-Z-S-156-156-12-1730
156x156
12
Steel 1.1730
Grinded
156
130
78
-
M8
2
4
TE-Z-S 156x196-12
TE-Z-S-156-196-12-1730
156x196
12
Steel 1.1730
Grinded
196
170
78
-
M8
2
4
TE-Z-S 156x246-12
TE-Z-S-156-246-12-1730
156x246
12
Steel 1.1730
Grinded
246
220
78
-
M8
2
4
TE-Z-S 196x196-12
TE-Z-S-196-196-12-1730
196x196
12
Steel 1.1730
Grinded
196
170
116
60
M8
2
4
TE-Z-S 196x246-12
TE-Z-S-196-246-12-1730
196x246
12
Steel 1.1730
Grinded
246
220
116
60
M8
2
4
TE-Z-S 196x296-12
TE-Z-S-196-296-12-1730
196x296
12
Steel 1.1730
Grinded
296
270
116
60
M8
2
4
TE-Z-S 196x346-12
TE-Z-S-196-346-12-1730
196x346
12
Steel 1.1730
Grinded
346
320
116
60
M8
2
4
TE-Z-S 246x246-12
TE-Z-S-246-246-12-1730
246x246
12
Steel 1.1730
Grinded
246
214
148
84
M8
2
4
TE-Z-S 246x296-12
TE-Z-S-246-296-12-1730
246x296
12
Steel 1.1730
Grinded
296
264
148
84
M8
2
4
TE-Z-S 246x346-12
TE-Z-S-246-346-12-1730
246x346
12
Steel 1.1730
Grinded
346
314
148
84
M8
2
4
TE-Z-S 246x396-12
TE-Z-S-246-396-12-1730
246x396
12
Steel 1.1730
Grinded
396
364
148
84
M8
2
6
TE-Z-S 296x296-16
TE-Z-S-296-296-16-1730
296x296
16
Steel 1.1730
Grinded
296
256
186
113
M8
2
4
TE-Z-S 296x346-16
TE-Z-S-296-346-16-1730
296x346
16
Steel 1.1730
Grinded
346
306
186
113
M8
2
4
TE-Z-S 296x396-16
TE-Z-S-296-396-16-1730
296x396
16
Steel 1.1730
Grinded
396
356
186
113
M8
2
6
TE-Z-S 296x446-16
TE-Z-S-296-446-16-1730
296x446
16
Steel 1.1730
Grinded
446
406
186
113
M8
2
6
TE-Z-S 346x346-16
TE-Z-S-346-346-16-1730
346x346
16
Steel 1.1730
Grinded
346
306
234
161
M10
2
4
TE-Z-S 346x396-16
TE-Z-S-346-396-16-1730
346x396
16
Steel 1.1730
Grinded
396
356
234
161
M10
2
6
TE-Z-S 346x446-16
TE-Z-S-346-446-16-1730
346x446
16
Steel 1.1730
Grinded
446
406
234
161
M10
2
6
TE-Z-S 346x496-16
TE-Z-S-346-496-16-1730
346x496
16
Steel 1.1730
Grinded
496
456
234
161
M10
2
6
TE-Z-S 396x396-16
TE-Z-S-396-396-16-1730
396x396
16
Steel 1.1730
Grinded
396
356
268
195
M10
2
6
TE-Z-S 396x446-16
TE-Z-S-396-446-16-1730
396x446
16
Steel 1.1730
Grinded
446
406
268
195
M10
2
6
TE-Z-S 396x496-16
TE-Z-S-396-496-16-1730
396x496
16
Steel 1.1730
Grinded
496
456
268
195
M10
2
6
TE-Z-S 396x546-16
TE-Z-S-396-546-16-1730
396x546
16
Steel 1.1730
Grinded
546
506
268
195
M10
2
6
TE-Z-S 446x446-22
TE-Z-S-446-446-22-1730
446x446
22
Steel 1.1730
Grinded
446
406
316
243
M10
2
6
TE-Z-S 446x496-22
TE-Z-S-446-496-22-1730
446x496
22
Steel 1.1730
Grinded
496
456
316
243
M10
2
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表