目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
PX-Z - Support plates
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/px_z.prj},{NB=PX-Z 296x346-36-Acciaio 1.1730 Rettificata},{ARTNR=PX-Z-296-346-36-1730},{IDNR=},{TYP=296x346},{S=36},{SX=36},{MAT=Acciaio 1.1730 },{FT=Rettificata},{A=346},{B=286},{C=216},{D=-},{DD=0},{E=296},{F=234},{D1=34},{D2=15},{N=3},{SM=2},{TIP=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
PX-Z 156x156-26
PX-Z-156-156-26-1730
156x156
26
Steel 1.1730
Grinded
156
120
76
-
156
110
22
11
2
PX-Z 156x196-26
PX-Z-156-196-26-1730
156x196
26
Steel 1.1730
Grinded
196
160
116
-
156
110
22
11
2
PX-Z 156x246-26
PX-Z-156-246-26-1730
156x246
26
Steel 1.1730
Grinded
246
210
166
-
156
110
22
11
2
PX-Z 196x196-26
PX-Z-196-196-26-1730
196x196
26
Steel 1.1730
Grinded
196
160
116
-
196
150
22
11
2
PX-Z 196x246-26
PX-Z-196-246-26-1730
196x246
26
Steel 1.1730
Grinded
246
210
166
-
196
150
22
11
2
PX-Z 196x296-26
PX-Z-196-296-26-1730
196x296
26
Steel 1.1730
Grinded
296
260
216
-
196
150
22
11
2
PX-Z 196x346-26
PX-Z-196-346-26-1730
196x346
26
Steel 1.1730
Grinded
346
310
266
-
196
150
22
11
2
PX-Z 246x246-36
PX-Z-246-246-36-1730
246x246
36
Steel 1.1730
Grinded
246
196
136
-
246
190
28
13
2
PX-Z 246x296-36
PX-Z-246-296-36-1730
246x296
36
Steel 1.1730
Grinded
296
246
186
-
246
190
28
13
2
PX-Z 246x346-36
PX-Z-246-346-36-1730
246x346
36
Steel 1.1730
Grinded
346
296
236
-
246
190
28
13
2
PX-Z 246x396-36
PX-Z-246-396-36-1730
246x396
36
Steel 1.1730
Grinded
396
346
286
-
246
190
28
13
2
PX-Z 296x296-36
PX-Z-296-296-36-1730
296x296
36
Steel 1.1730
Grinded
296
236
166
-
296
234
34
15
2
PX-Z 296x346-36
PX-Z-296-346-36-1730
296x346
36
Steel 1.1730
Grinded
346
286
216
-
296
234
34
15
2
PX-Z 296x396-36
PX-Z-296-396-36-1730
296x396
36
Steel 1.1730
Grinded
396
336
266
-
296
234
34
15
2
PX-Z 296x446-36
PX-Z-296-446-36-1730
296x446
36
Steel 1.1730
Grinded
446
386
316
130
296
234
34
15
2
PX-Z 346x346-46
PX-Z-346-346-46-1730
346x346
46
Steel 1.1730
Grinded
346
286
206
-
346
280
34
15
2
PX-Z 346x396-46
PX-Z-346-396-46-1730
346x396
46
Steel 1.1730
Grinded
396
336
256
-
346
280
34
15
2
PX-Z 346x446-46
PX-Z-346-446-46-1730
346x446
46
Steel 1.1730
Grinded
446
386
306
130
346
280
34
15
2
PX-Z 346x496-46
PX-Z-346-496-46-1730
346x496
46
Steel 1.1730
Grinded
496
436
356
150
346
280
34
15
2
PX-Z 396x396-46
PX-Z-396-396-46-1730
396x396
46
Steel 1.1730
Grinded
396
326
236
-
396
322
40
17
2
PX-Z 396x446-46
PX-Z-396-446-46-1730
396x446
46
Steel 1.1730
Grinded
446
376
286
130
396
322
40
17
2
PX-Z 396x496-46
PX-Z-396-496-46-1730
396x496
46
Steel 1.1730
Grinded
496
426
336
150
396
322
40
17
2
PX-Z 396x546-46
PX-Z-396-546-46-1730
396x546
46
Steel 1.1730
Grinded
546
476
386
150
396
322
40
17
2
PX-Z 446x446-46
PX-Z-446-446-46-1730
446x446
46
Steel 1.1730
Grinded
446
376
286
130
446
372
40
17
2
PX-Z 446x496-46
PX-Z-446-496-46-1730
446x496
46
Steel 1.1730
Grinded
496
426
336
150
446
372
40
17
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表