目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
D-H - Spacer and small tables
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/d_h.prj},{NB=D-H 296x396-97-Acciaio 1.1730 Rettificata},{ARTNR=DH-296-396-97-1730},{IDNR=},{TYP=296x396},{S=97},{MAT=Acciaio 1.1730 },{FT= Rettificata},{A=396},{B=336},{C=266},{D=-},{DD=0},{E=52},{F=192},{G=31},{H=21},{HX=21.000},{D1=34},{D2=15},{SX=57,77,97},{FX=1},{SM=2},{N=3},{TIP=14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
D-H 156x156-57
DH-156-156-57-1730
156x156
57
Steel 1.1730
Grinded
156
120
76
-
37
82
23
14
22
11
2
D-H 156x156-77
DH-156-156-77-1730
156x156
77
Steel 1.1730
Grinded
156
120
76
-
37
82
23
14
22
11
2
D-H 156x196-57
DH-156-196-57-1730
156x196
57
Steel 1.1730
Grinded
196
160
116
-
37
82
23
14
22
11
2
D-H 156x196-77
DH-156-196-77-1730
156x196
77
Steel 1.1730
Grinded
196
160
116
-
37
82
23
14
22
11
2
D-H 156x246-57
DH-156-246-57-1730
156x246
57
Steel 1.1730
Grinded
246
210
166
-
37
82
23
14
22
11
2
D-H 156x246-77
DH-156-246-77-1730
156x246
77
Steel 1.1730
Grinded
246
210
166
-
37
82
23
14
22
11
2
D-H 196x196-57
DH-196-196-57-1730
196x196
57
Steel 1.1730
Grinded
196
160
116
-
37
122
23
14
22
11
2
D-H 196x196-77
DH-196-196-77-1730
196x196
77
Steel 1.1730
Grinded
196
160
116
-
37
122
23
14
22
11
2
D-H 196x196-97
DH-196-196-97-1730
196x196
97
Steel 1.1730
Grinded
196
160
116
-
37
122
23
14
22
11
2
D-H 196x246-57
DH-196-246-57-1730
196x246
57
Steel 1.1730
Grinded
246
210
166
-
37
122
23
14
22
11
2
D-H 196x246-77
DH-196-246-77-1730
196x246
77
Steel 1.1730
Grinded
246
210
166
-
37
122
23
14
22
11
2
D-H 196x246-97
DH-196-246-97-1730
196x246
97
Steel 1.1730
Grinded
246
210
166
-
37
122
23
14
22
11
2
D-H 196x296-57
DH-196-296-57-1730
196x296
57
Steel 1.1730
Grinded
296
260
216
-
37
122
23
14
22
11
2
D-H 196x296-77
DH-196-296-77-1730
196x296
77
Steel 1.1730
Grinded
296
260
216
-
37
122
23
14
22
11
2
D-H 196x296-97
DH-196-296-97-1730
196x296
97
Steel 1.1730
Grinded
296
260
216
-
37
122
23
14
22
11
2
D-H 196x346-57
DH-196-346-57-1730
196x346
57
Steel 1.1730
Grinded
346
310
266
-
37
122
23
14
22
11
2
D-H 196x346-77
DH-196-346-77-1730
196x346
77
Steel 1.1730
Grinded
346
310
266
-
37
122
23
14
22
11
2
D-H 196x346-97
DH-196-346-97-1730
196x346
97
Steel 1.1730
Grinded
346
310
266
-
37
122
23
14
22
11
2
D-H 246x246-57
DH-246-246-57-1730
246x246
57
Steel 1.1730
Grinded
246
196
136
-
46
154
28
18
28
13
2
D-H 246x246-77
DH-246-246-77-1730
246x246
77
Steel 1.1730
Grinded
246
196
136
-
46
154
28
18
28
13
2
D-H 246x246-97
DH-246-246-97-1730
246x246
97
Steel 1.1730
Grinded
246
196
136
-
46
154
28
18
28
13
2
D-H 246x296-57
DH-246-296-57-1730
246x296
57
Steel 1.1730
Grinded
296
246
186
-
46
154
28
18
28
13
2
D-H 246x296-77
DH-246-296-77-1730
246x296
77
Steel 1.1730
Grinded
296
246
186
-
46
154
28
18
28
13
2
D-H 246x296-97
DH-246-296-97-1730
246x296
97
Steel 1.1730
Grinded
296
246
186
-
46
154
28
18
28
13
2
D-H 246x346-57
DH-246-346-57-1730
246x346
57
Steel 1.1730
Grinded
346
296
236
-
46
154
28
18
28
13
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表