目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
D - Spacer and small tables
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/d.prj},{NB=D 246x296-97-Acciaio 1.1730 Rettificata},{ARTNR=D-246-296-97-1730},{IDNR=},{TYP=246x296},{S=97},{SX=57,77,97},{MAT=Acciaio 1.1730 },{PRA=1},{FT= Rettificata},{A=296},{B=186},{C=36},{D=154},{E=13},{F=-},{FX=0.000},{SM=2},{N=2},{IVAD=-},{IVADX=0},{TIP=9},{XL=-},{XLX=0.000},{XP=-},{XPX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
ø
[mm]
F
[mm]
SM
[mm]
IVAD
[mm]
XL
[mm]
XP
[mm]
D 246x296-97
D-246-296-97-1730
246x296
97
Steel 1.1730
Grinded
296
186
36
154
13
-
2
-
-
-
D 296x396-57
D-296-396-57-1730
296x396
57
Steel 1.1730
Grinded
396
266
42
192
15
-
2
-
-
-
D 296x396-77
D-296-396-77-1730
296x396
77
Steel 1.1730
Grinded
396
266
42
192
15
-
2
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表