您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Medium load,single pin - Precompressed Unit
Berger Tools
Die springs
Die springs - METRIC
Precompressed Units
Precompressed unit, medium load,single pin
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/sistemi_precompressi/carico_medio_spina_singola/carico_medio_spina_singola_tab.prj},{NB=PU-B50-100-1-0},{ARTNR=PU-B50-100-1},{CODE=1501B50100},{CODE2=X346590056},{L1=100.000},{SX=0},{A=25.5},{B=-},{D=50},{S1=12},{F1=1428},{S2=13},{F2=2975},{S3=20},{F3=3808},{C=52},{T=27.5},{XMINIMO=25},{DH=50},{L0=102},{R=119},{SCE=2.000},{NUM=7.000},{PPATH=carico_medio_spina_singola_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
CODE2
PSA - Mabec
ⁿ/ₐ
L1
[mm]
A
[mm]
B
[mm]
D
[mm]
S1
Initial deflection
[mm]
F1
Force
[N]
S2
Deflection 25% Lo
[mm]
F2
Force
[N]
S3
Deflection 32% Lo
[mm]
F3
Force
[N]
C
[mm]
T
[mm]
XMINIMO
[mm]
DH
[mm]
L0
[mm]
R
[N/mm]
PU-B40-069-1
PU-B40-069-1
X346590063
69.000
20.5
-
40
17
1836
3
2160
8
2700
42
22.5
25
40
76
108
PU-B40-076-1
PU-B40-076-1
X346590062
76.000
20.5
-
40
10
1080
10
2160
15
2700
42
22.5
25
40
76
108
PU-B40-100-1
PU-B40-100-1
X346590061
100.000
20.5
-
40
12
972
13
2025
20
2592
42
22.5
25
40
102
81
PU-B40-143-1
PU-B40-143-1
X346590059
143.000
20.5
-
40
19
980
19
1961
30
2528
42
22.5
25
40
152
51,6
PU-B40-188-1
PU-B40-188-1
X346590058
188.000
20.5
-
40
25
918
25
1835
40
2386
42
22.5
25
40
203
36,7
PU-B50-088-1
PU-B50-088-1
X346590057
88.000
25.5
-
50
24
2856
-
-
8
3808
52
27.5
25
50
102
119
PU-B50-100-1
PU-B50-100-1
X346590056
100.000
25.5
-
50
12
1428
13
2975
20
3808
52
27.5
25
50
102
119
PU-B50-143-1
PU-B50-143-1
X346590054
143.000
25.5
-
50
19
1520
19
3040
30
3920
52
27.5
25
50
152
80
PU-B50-188-1
PU-B50-188-1
X346590053
188.000
25.5
-
50
25
1495
25
2990
40
3887
52
27.5
25
50
203
59,8
PU-B50-232-1
PU-B50-232-1
X346590052
232.000
25.5
-
50
32
1405
31
2766
50
3600
52
27.5
25
50
254
43,9
PU-B63-105-1
PU-B63-105-1
X346590051
105.000
36.5
-
63
32
5376
-
-
8
6720
65
38.5
25
63
127
168
PU-B63-143-1
PU-B63-143-1
X346590049
143.000
36.5
-
63
19
2584
19
5168
30
6664
65
38.5
25
63
152
136
PU-B63-188-1
PU-B63-188-1
X346590048
188.000
36.5
-
63
25
2500
25
5000
40
6500
65
38.5
25
63
203
100
PU-B63-232-1
PU-B63-232-1
X346590047
232.000
36.5
-
63
32
2509
31
4939
50
6429
65
38.5
25
63
254
78.4
PU-B63-277-1
PU-B63-277-1
X346590046
277.000
36.5
-
63
38
2459
38
4917
60
6341
65
38.5
25
63
305
64.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表