目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
G Ø 20 - Extra heavy load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series G
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_20.prj},{NB=G20-076(0)},{ARTNR=G20-076},{CODE=G20-076},{DH=20},{DD=10},{LO=76},{RG=81.7},{SX=0.0},{S1=12.9},{F1=1054},{S2=15.2},{F2=1242},{S3=17.1},{F3=1397},{SN=19},{FN=1552},{SB=24.7},{FB=2018},{MAT=Cr-Si},{BXH=4.1 x 3.8},{H=3.800},{DE=18.4},{DE1=18.400},{B=4.100},{RG1=81.700},{DDNUM=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G20-025
G20-025
20
10
25
293
0.000
25.000
4.3
1260
5
1465
5.6
1648
6.3
1846
6.9
4.1 x 3.8
G20-032
G20-032
20
10
32
224
0.000
32.000
5.4
1210
6.4
1434
7.2
1613
8
1792
9.4
4.1 x 3.8
G20-038
G20-038
20
10
38
177
0.000
38.000
6.5
1151
7.6
1345
8.6
1513
9.5
1682
12
4.1 x 3.8
G20-044
G20-044
20
10
44
149
0.000
44.000
7.5
1118
8.8
1311
9.9
1475
11
1639
13.5
4.1 x 3.8
G20-051
G20-051
20
10
51
128
0.000
51.000
8.7
1114
10.2
1306
11.5
1469
12.8
1638
16.2
4.1 x 3.8
G20-064
G20-064
20
10
64
99
0.000
64.000
10.9
1079
12.8
1267
14.4
1426
16
1584
21.2
4.1 x 3.8
G20-076
G20-076
20
10
76
81.7
0.000
76.000
12.9
1054
15.2
1242
17.1
1397
19
1552
24.7
4.1 x 3.8
G20-089
G20-089
20
10
89
69.5
0.000
89.000
15.1
1049
17.8
1237
20.0
1392
22.3
1550
28.8
4.1 x 3.8
G20-102
G20-102
20
10
102
60.6
0.000
102.000
17.3
1048
20.4
1236
23.0
1391
25.5
1545
34.8
4.1 x 3.8
G20-115
G20-115
20
10
115
53
0.000
115.000
19.6
1039
23
1219
25.9
1371
28.8
1526
39
4.1 x 3.8
G20-127
G20-127
20
10
127
47.5
0.000
127.000
21.6
1026
25.4
1207
28.6
1357
31.8
1511
43
4.1 x 3.8
G20-139
G20-139
20
10
139
43
0.000
139.000
23.8
1023
28
1204
31.3
1345
35
1505
45.3
4.1 x 3.8
G20-152
G20-152
20
10
152
39
0.000
152.000
25.8
1006
30.4
1186
34.2
1334
38
1482
50.4
4.1 x 3.8
G20-305
G20-305
20
10
305
21.2
0.000
305.000
51.9
1100
61
1293
68.6
1455
76.3
1618
103.5
4.1 x 3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N602 - Ground screws N602
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表