您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
SFR Ø 40 - Extra light load
Berger Tools
Die springs
Die springs - METRIC
Metric springs to JIS B5012
Series SF
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sf/sfr_40.prj},{NB=SFR40-090(0)},{ARTNR=SFR40-090},{CODE=SFR40-090},{DO=40.0},{DI=26.0},{LO=90},{RG=17.6},{SX=0.0},{S1=36.0},{F1=635},{S2=40.5},{F2=714},{SN=45.0},{FN=794},{SB=52.2},{FB=921},{MAT=Cr-Si},{BXH=6,92 x 3,48},{DE=39.7},{DE1=39.7},{B=6.920},{H=3.480}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
DE1
[mm]
H
[mm]
SFR40-040
SFR40-040
40.0
26.0
40
39.2
0.000
40.000
16.0
627
18.0
706
20.0
784
23.2
6,92 x 3,48
39.7
3.480
SFR40-050
SFR40-050
40.0
26.0
50
31.4
0.000
50.000
20.0
627
22.5
706
25.0
784
29.0
6,92 x 3,48
39.7
3.480
SFR40-060
SFR40-060
40.0
26.0
60
25.5
0.000
60.000
24.0
612
27.0
688
30.0
764
34.8
6,92 x 3,48
39.7
3.480
SFR40-070
SFR40-070
40.0
26.0
70
23.0
0.000
70.000
28.0
645
31.5
725
35.0
806
40.6
6,92 x 3,48
39.7
3.480
SFR40-080
SFR40-080
40.0
26.0
80
20.1
0.000
80.000
32.0
643
36.0
723
40.0
804
46.4
6,92 x 3,48
39.7
3.480
SFR40-090
SFR40-090
40.0
26.0
90
17.6
0.000
90.000
36.0
635
40.5
714
45.0
794
52.2
6,92 x 3,48
39.7
3.480
SFR40-100
SFR40-100
40.0
26.0
100
14.7
0.000
100.000
40.0
588
45.0
662
50.0
735
58.0
6,92 x 3,48
39.7
3.480
SFR40-125
SFR40-125
40.0
26.0
125
11.3
0.000
125.000
50.0
564
56.2
633
62.5
704
72.5
6,92 x 3,48
39.7
3.480
SFR40-150
SFR40-150
40.0
26.0
150
8.8
0.000
150.000
60.0
529
67.5
595
75.0
662
87.0
6,92 x 3,48
39.7
3.480
SFR40-175
SFR40-175
40.0
26.0
175
7.3
0.000
175.000
70.0
515
78.8
579
87.5
643
101.5
6,92 x 3,48
39.7
3.480
SFR40-200
SFR40-200
40.0
26.0
200
5.9
0.000
200.000
80.0
471
90.0
529
100.0
588
116.0
6,92 x 3,48
39.7
3.480
SFR40-250
SFR40-250
40.0
26.0
250
3.9
0.000
250.000
100.0
392
112.5
441
125.0
490
145.0
6,92 x 3,48
39.7
3.480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表