您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
SF Ø 10 - Extra light load
Berger Tools
Die springs
Die springs - METRIC
Metric springs to JIS B5012
Series SF
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sf/sf_10.prj},{NB=SF10-045(0)},{ARTNR=SF10-045},{CODE=SF10-045},{DO=10.0},{DD=5.0},{LO=45},{RG=4.3},{SX=0.0},{S1=18.0},{F1=78},{S2=20.2},{F2=88},{SN=22.5},{FN=98},{SB=26.1},{FB=113},{MAT=Cr-Si},{BXH=1,80 x 1,13},{DE=9.6},{DE1=9.6},{B=1.800},{H=1.130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
DO
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
DE1
[mm]
H
[mm]
SF10-020
SF10-020
10.0
5.0
20
9.8
0.000
20.000
8.0
78
9.0
88
10.0
98
11.6
1,80 x 1,13
9.6
1.130
SF10-025
SF10-025
10.0
5.0
25
7.8
0.000
25.000
10.0
78
11.2
88
12.5
98
14.5
1,80 x 1,13
9.6
1.130
SF10-030
SF10-030
10.0
5.0
30
6.6
0.000
30.000
12.0
78
13.5
88
15.0
98
17.4
1,80 x 1,13
9.6
1.130
SF10-035
SF10-035
10.0
5.0
35
5.6
0.000
35.000
14.0
78
15.8
88
17.5
98
20.3
1,80 x 1,13
9.6
1.130
SF10-040
SF10-040
10.0
5.0
40
4.9
0.000
40.000
16.0
78
18.0
88
20.0
98
23.2
1,80 x 1,13
9.6
1.130
SF10-045
SF10-045
10.0
5.0
45
4.3
0.000
45.000
18.0
78
20.2
88
22.5
98
26.1
1,80 x 1,13
9.6
1.130
SF10-050
SF10-050
10.0
5.0
50
3.9
0.000
50.000
20.0
78
22.5
88
25.0
98
29.0
1,80 x 1,13
9.6
1.130
SF10-055
SF10-055
10.0
5.0
55
3.5
0.000
55.000
22.0
78
24.8
88
27.5
98
31.9
1,80 x 1,13
9.6
1.130
SF10-060
SF10-060
10.0
5.0
60
3.2
0.000
60.000
24.0
78
27.0
88
30.0
98
34.8
1,80 x 1,13
9.6
1.130
SF10-065
SF10-065
10.0
5.0
65
3.0
0.000
65.000
26.0
78
29.2
88
32.5
98
37.7
1,80 x 1,13
9.6
1.130
SF10-070
SF10-070
10.0
5.0
70
2.8
0.000
70.000
28.0
78
31.5
88
35.0
98
40.6
1,80 x 1,13
9.6
1.130
SF10-075
SF10-075
10.0
5.0
75
2.6
0.000
75.000
30.0
78
33.8
88
37.5
98
43.5
1,80 x 1,13
9.6
1.130
SF10-080
SF10-080
10.0
5.0
80
2.5
0.000
80.000
32.0
78
36.0
88
40.0
98
46.4
1,80 x 1,13
9.6
1.130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表