目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
BEBC - Demountable bush bronze plated ISO 9448-6
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/bebc.prj},{NB=BEBC38-1},{ARTNR=BEBC-38-108-37},{CODE=BEBC38-1},{D1=38},{D3=58},{D4=58},{D5=66},{D8=63},{K=-},{R=38.5},{L=108},{L2=37},{L3=71},{L4=8},{L5=12},{WEIGHT=0.93},{MAT=C45 54÷ 58 HRC + Bronze},{KX=0.0},{D8X=63},{VER1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
K
[mm]
R
[mm]
L
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEBC-19-59-23
BEBC-19-59-23
19
32
32
40
39
-
26.0
59
23
36
12
0.35
C45 54÷ 58 HRC + Bronze
BEBC-19-43-23
BEBC-19-43-23
19
32
32
40
39
15.5
26.0
43
23
20
7
0.24
C45 54÷ 58 HRC + Bronze
BEBC-19-35-23
BEBC-19-35-23
19
32
32
40
-
15.5
26.0
35
23
12
7
0.18
C45 54÷ 58 HRC + Bronze
BEBC-20-59-23
BEBC-20-59-23
20
32
32
40
39
-
26.0
59
23
36
12
0.34
C45 54÷ 58 HRC + Bronze
BEBC-20-43-23
BEBC-20-43-23
20
32
32
40
39
15.5
26.0
43
23
20
7
0.23
C45 54÷ 58 HRC + Bronze
BEBC-20-35-23
BEBC-20-35-23
20
32
32
40
-
15.5
26.0
35
23
12
7
0.17
C45 54÷ 58 HRC + Bronze
BEBC-24-79-23
BEBC-24-79-23
24
40
40
48
46
-
30.0
79
23
56
12
0.68
C45 54÷ 58 HRC + Bronze
BEBC-24-59-23
BEBC-24-59-23
24
40
40
48
46
-
30.0
59
23
36
12
0.49
C45 54÷ 58 HRC + Bronze
BEBC-24-35-23
BEBC-24-35-23
24
40
40
48
-
19.5
30.0
35
23
12
7
0.26
C45 54÷ 58 HRC + Bronze
BEBC-25-79-23
BEBC-25-79-23
25
40
40
48
46
-
30.0
79
23
56
12
0.65
C45 54÷ 58 HRC + Bronze
BEBC-25-59-23
BEBC-25-59-23
25
40
40
48
46
-
30.0
59
23
36
12
0.47
C45 54÷ 58 HRC + Bronze
BEBC-25-35-23
BEBC-25-35-23
25
40
40
48
-
19.5
30.0
35
23
12
7
0.25
C45 54÷ 58 HRC + Bronze
BEBC-30-93-30
BEBC-30-93-30
30
48
48
56
53
-
33.5
93
30
63
12
1.02
C45 54÷ 58 HRC + Bronze
BEBC-30-75-30
BEBC-30-75-30
30
48
48
56
53
-
33.5
75
30
45
12
0.79
C45 54÷ 58 HRC + Bronze
BEBC-30-42-30
BEBC-30-42-30
30
48
48
56
-
23.5
33.5
42
30
12
7
0.40
C45 54÷ 58 HRC + Bronze
BEBC-32-93-30
BEBC-32-93-30
32
48
48
56
53
-
33.5
93
30
63
12
0.93
C45 54÷ 58 HRC + Bronze
BEBC-32-75-30
BEBC-32-75-30
32
48
48
56
53
-
33.5
75
30
45
12
0.73
C45 54÷ 58 HRC + Bronze
BEBC-32-42-30
BEBC-32-42-30
32
48
48
56
-
23.5
33.5
42
30
12
7
0.37
C45 54÷ 58 HRC + Bronze
BEBC-38-108-37
BEBC-38-108-37
38
58
58
66
63
-
38.5
108
37
71
12
0.93
C45 54÷ 58 HRC + Bronze
BEBC-38-82-37
BEBC-38-82-37
38
58
58
66
63
-
38.5
82
37
45
12
1.14
C45 54÷ 58 HRC + Bronze
BEBC-38-52-37
BEBC-38-52-37
38
58
58
66
-
28.5
38.5
52
37
15
7
0.67
C45 54÷ 58 HRC + Bronze
BEBC-40-108-37
BEBC-40-108-37
40
58
58
66
63
-
38.5
108
37
71
12
1.44
C45 54÷ 58 HRC + Bronze
BEBC-40-82-37
BEBC-40-82-37
40
58
58
66
63
-
38.5
82
37
45
12
1.06
C45 54÷ 58 HRC + Bronze
BEBC-40-52-37
BEBC-40-52-37
40
58
58
66
-
28.5
38.5
52
37
15
7
0.62
C45 54÷ 58 HRC + Bronze
BEBC-48-127-47
BEBC-48-127-47
48
70
70
80
77
-
45.5
127
47
80
12
2.54
C45 54÷ 58 HRC + Bronze
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表