目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
SRA - Tank for air system
Berger Tools
Nitrogen gas Cylinders
Air tanks
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/tank_for_air_systems/39sra.prj},{NB=SRA-2008A},{ARTNR=SRA-2008A},{CODE=39SRA2008A},{CODENIT=SRA2-8A},{CODICE=39SRA2008A},{VOLUME=8},{A1=83},{A2=28},{A3=34},{A4=6},{A5=127},{A6=168},{D1=12.500},{D2=M12},{D3=150},{L=460},{PESO=23.600},{DIAMTUBINT=150.000},{DIAMTUBEST=160.000},{DFOROTIRANTI=13.000},{LTIR=551.000},{FILETTOTIR=12.000},{DIAMTIRANTI=10.700},{HFOROPIEDINI=26.500},{LFORIPIEDINI=127.000},{DIAMFOROPIEDINI=13.000},{HSFIATO=20.500},{INTERASSEFORI=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
VOLUME
[dm^3]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L
[mm]
PESO
[kg]
INTERASSEFORI
[mm]
SRA-1003A
SRA-1003A
3
83
28
34
6
105
138
10.500
M12
120
271
14.000
65
SRA-1004A
SRA-1004A
4
83
28
34
6
105
138
10.500
M12
120
360
15.700
65
SRA-1005A
SRA-1005A
5
83
28
34
6
105
138
10.500
M12
120
449
17.400
65
SRA-1006A
SRA-1006A
6
83
28
34
6
105
138
10.500
M12
120
538
19.100
65
SRA-1008A
SRA-1008A
8
83
28
34
6
105
138
10.500
M12
120
716
22.500
65
SRA-2003A
SRA-2003A
3
83
28
34
6
127
168
12.500
M12
150
175
17.200
80
SRA-2004A
SRA-2004A
4
83
28
34
6
127
168
12.500
M12
150
232
18.400
80
SRA-2005A
SRA-2005A
5
83
28
34
6
127
168
12.500
M12
150
289
19.700
80
SRA-2006A
SRA-2006A
6
83
28
34
6
127
168
12.500
M12
150
346
21.000
80
SRA-2008A
SRA-2008A
8
83
28
34
6
127
168
12.500
M12
150
460
23.600
80
SRA-2010A
SRA-2010A
10
83
28
34
6
127
168
12.500
M12
150
574
26.200
80
SRA-2012A
SRA-2012A
12
83
28
34
6
127
168
12.500
M12
150
688
28.700
80
SRA-3004A
SRA-3004A
4
83
28
34
6
163
218
12.500
M16
200
132
26.300
120
SRA-3005A
SRA-3005A
5
83
28
34
6
163
218
12.500
M16
200
164
27.300
120
SRA-3006A
SRA-3006A
6
83
28
34
6
163
218
12.500
M16
200
196
28.300
120
SRA-3008A
SRA-3008A
8
83
28
34
6
163
218
12.500
M16
200
260
30.300
120
SRA-3010A
SRA-3010A
10
83
28
34
6
163
218
12.500
M16
200
324
32.400
120
SRA-3012A
SRA-3012A
12
83
28
34
6
163
218
12.500
M16
200
388
34.400
120
SRA-3015A
SRA-3015A
15
83
28
34
6
163
218
12.500
M16
200
484
37.400
120
SRA-3018A
SRA-3018A
18
83
28
34
6
163
218
12.500
M16
200
580
40.400
120
SRA-3022A
SRA-3022A
22
83
28
34
6
163
218
12.500
M16
200
708
44.400
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表