目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 784 - Swivel ball joints, Type B, Identification No. 1, Ball with male thread, Clamping with adjustable hand lever
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joints
GN784
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/kugelgelenke/gn784/gn784_b1_asmtab.prj},{NB=Kugelgelenk GN784-31-M8-B-1-ELS (0-0)},{ARTNR=GN784-31-M8-B-1-ELS},{PARTNUMBER=GN 784-31-M8-B-1-ELS},{NORMNR=GN 784},{D1=31},{ROT=0},{ROT2=0},{D4=M8},{R1=21.5},{D5=M6},{D6=18},{D7=14.0},{D8=3.5},{H1=35.5},{H2=29.6},{H3=14.9},{K=36},{L1=12},{L2=22},{M=9},{R2=21.5},{SW1=12},{AM=2.5},{HM=6.5},{VER=1},{WEIGHT=0,0837},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn784_b1_b2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D4
Thread
ⁿ/ₐ
R1
[mm]
D5
Thread
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
SW1
[mm]
AM
Tightening torque
[Nm]
HM
Holding torque
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kugelgelenk GN784-23-M5-B...
GN784-23-M5-B-1-ELS
23
M5
17.3
M5
14
11.0
2.5
26.6
21.7
10.6
32
8
22
7
9
1.5
4.5
0,07
84831050
YES
Kugelgelenk GN784-23-M6-B...
GN784-23-M6-B-1-ELS
23
M6
17.3
M5
14
11.0
2.5
26.6
21.7
10.6
32
10
22
7
9
1.5
4.5
0,0429
84831050
YES
Kugelgelenk GN784-31-M6-B...
GN784-31-M6-B-1-ELS
31
M6
21.5
M6
18
14.0
3.5
35.5
29.6
14.9
36
10
22
9
12
2.5
6.5
0,083
84831050
YES
Kugelgelenk GN784-31-M8-B...
GN784-31-M8-B-1-ELS
31
M8
21.5
M6
18
14.0
3.5
35.5
29.6
14.9
36
12
22
9
12
2.5
6.5
0,0837
84831050
YES
Kugelgelenk GN784-39-M6-B...
GN784-39-M6-B-1-ELS
39
M6
25.5
M8
24
15.0
4.5
45.0
37.2
18.9
44
10
30
12
13
4.0
16.0
0,16
84831050
YES
Kugelgelenk GN784-39-M8-B...
GN784-39-M8-B-1-ELS
39
M8
25.5
M8
24
15.0
4.5
45.0
37.2
18.9
44
12
30
12
13
4.0
16.0
0,1581
84831050
YES
Kugelgelenk GN784-49-M8-B...
GN784-49-M8-B-1-ELS
49
M8
30.8
M8
28
19.5
4.5
56.0
46.1
24.0
49
12
30
16
17
4.0
20.0
0,2887
84831050
YES
Kugelgelenk GN784-49-M10-...
GN784-49-M10-B-1-ELS
49
M10
30.8
M8
28
19.5
4.5
56.0
46.1
24.0
49
15
30
16
17
4.0
20.0
0,2932
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表