目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mounting holes
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN20
GN20 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn20/gn20_b/gn20_b_asmtab.prj},{NB=Stellfuss, Edelstahl GN20-100-M16-225-B (0-0)},{ARTNR=GN20-100-M16-225-B},{PARTNUMBER=GN 20-100-M16-225-B},{NORMNR=GN 20},{D1=100},{D2=M16},{WINKEL=0},{D2X=16},{L1=225},{D3=28},{D4=12.0},{L2=19},{L3=0},{K=69.0},{SW1=18},{SW2=22},{SB=30},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.1760},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn20_b_asmtpl.prj},{TR=WINKEL},{VIDEO=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
K
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss, Edelstahl GN20...
GN20-80-M12-175-B
80
M12
175
25
9.5
14
55.5
17
19
16
1.1110
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M12-225-B
80
M12
225
25
9.5
14
55.5
17
19
16
1.1550
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M16-175-B
80
M16
175
28
9.5
19
55.5
18
22
30
1.1700
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M16-225-B
80
M16
225
28
9.5
19
55.5
18
22
30
1.2500
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M20-185-B
80
M20
185
32
9.5
24
55.5
24
27
47
1.3830
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M20-235-B
80
M20
235
32
9.5
24
55.5
24
27
47
1.3830
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M24-185-B
80
M24
185
36
9.5
29
55.5
24
30
67
1.5470
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M24-235-B
80
M24
235
36
9.5
29
55.5
24
30
67
1.7260
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M16-175-B
100
M16
175
28
12.0
19
69.0
18
22
30
1.0960
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M16-225-B
100
M16
225
28
12.0
19
69.0
18
22
30
1.1760
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M20-185-B
100
M20
185
32
12.0
24
69.0
24
27
47
1.3070
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M20-235-B
100
M20
235
32
12.0
24
69.0
24
27
47
1.6200
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M24-185-B
100
M24
185
36
12.0
29
69.0
24
30
67
1.4720
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M24-235-B
100
M24
235
36
12.0
29
69.0
24
30
67
1.6510
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M16-175-B
120
M16
175
28
12.0
19
89.0
18
22
30
1.4060
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M16-225-B
120
M16
225
28
12.0
19
89.0
18
22
30
1.4860
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M20-185-B
120
M20
185
32
12.0
24
89.0
24
27
47
1.6170
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M20-235-B
120
M20
235
32
12.0
24
89.0
24
27
47
1.9300
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M24-185-B
120
M24
185
36
12.0
29
89.0
24
30
67
1.7820
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M24-235-B
120
M24
235
36
12.0
29
89.0
24
30
67
1.9610
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0739 - Levelling feet steel or stainless steel
KIPP
27.05.2024
GN 6311.6-N - Levelling feet
Elesa
27.07.2023
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
Ganter
19.06.2024
GN20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mou...
Berger Tools
22.05.2023
LM-HD-SST - ELESA-Levelling elements Hygienic Design
Elesa
24.06.2024
K0677 - Levelling feet with knurled base
KIPP
27.05.2024
Duck Foot with Threaded Rod ST
FATH
28.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mount...
Elesa+Ganter
21.06.2024
GN6311.4 - Levelling feet, Type KR, with plastic cap, non-gliding
Berger Tools
22.05.2023
LFHD - Leveling feet HD
nVent HOFFMAN
20.11.2023
GN339 - Levelling feet, Type KS with plastic cap, gliding
Berger Tools
22.05.2023
Duck Foot with Threaded Rod SS
FATH
28.06.2024
GN42 - Levelling feet with fixing lug, rectangular shape
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表