目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 155 - Hinges, Type F 2x threaded studs 2x bore for socked head cap screw
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN155
GN155 F
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere/gn155/gn_155_f/gn_155_f_asmtab.prj},{NB=Scharnier GN155-58-40-F(0)},{ARTNR=GN155-58-40-F},{PARTNUMBER=GN 155-58-40-F},{NORMNR=GN 155},{CODE=423211},{DESCRIPTION=CFE.40 B-M4},{TYP=6},{FORM=F},{L1N=58},{L1A=59.0},{L2N=40},{L2A=40.5},{ROT=0},{ROTX=von -70° bis +120°},{D1=M4},{D2=4.3},{D3=4.0},{H1=16.5},{H2=12.5},{L3=20},{L4=18},{L5=6},{M1=40.4},{M2=20},{R=6},{T=5.5},{DIM09=5.5},{DIM10=M4},{DIM11=18},{DIM12=4.3},{DIM13=7.5},{ND=4.000},{KDA=3.141},{KDI=3.242},{D5=7.500},{DD=20.230},{PPATH=../gn_155_a/gn_155_a_asmtpl.prj},{WEIGHT=0.0260},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
L1N
Nominal size
[mm]
L1A
Actual size
[mm]
L2N
Nominal size
[mm]
L2A
Actual size
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
±0,3
[mm]
M2
±0,3
[mm]
R
[mm]
T
[mm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scharnier GN155-45-30-F
GN155-45-30-F
45
45.5
30
30.5
M3
3.3
2.5
12.5
9.5
15
13
4
30.0
15
5
4.0
39263000
YES
Scharnier GN155-58-40-F
GN155-58-40-F
58
59.0
40
40.5
M4
4.3
4.0
16.5
12.5
20
18
6
40.4
20
6
5.5
39263000
YES
Scharnier GN155-70-48-F
GN155-70-48-F
70
70.0
48
48.5
M5
5.5
5.0
20.0
15.0
24
17
8
46.0
24
7
6.5
39263000
YES
Scharnier GN155-97-66-F
GN155-97-66-F
97
97.0
66
66.0
M6
6.5
6.0
27.5
21.0
33
16
10
63.7
33
8
9.0
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表