目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6341 B - Washers, Type B with bore for countersunk screw
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN6341
GN6341 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/gn6341/gn6341_ni/gn6341_b_ni.prj},{NB=Unterlegscheibe GN6341-NI-6-20-B-MT},{ARTNR=GN6341-NI-6-20-B-MT},{PARTNUMBER=GN 6341-NI-6-20-B-MT},{NORMNR=GN 6341},{D1=6},{D2=20},{D3=12.6},{S=4.0},{MAT=Edelstahl},{FORM=B},{FARBE=matt gestrahlt},{WEIGHT=0.0080},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
+0.5/+0.2
[mm]
D2
[mm]
D3
[mm]
S
[mm]
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Unterlegscheibe GN6341-NI...
GN6341-NI-4-10-B-MT
4
10
8.4
2.5
matt shot- blasted
0.0010
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-4-13-B-MT
4
13
8.4
2.5
matt shot- blasted
0.0020
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-5-13-B-MT
5
13
10.5
3.0
matt shot- blasted
0.0025
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-5-16-B-MT
5
16
10.5
3.0
matt shot- blasted
0.0040
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-6-15-B-MT
6
15
12.6
4.0
matt shot- blasted
0.0035
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-6-20-B-MT
6
20
12.6
4.0
matt shot- blasted
0.0080
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-8-20-B-MT
8
20
16.8
5.0
matt shot- blasted
0.0080
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-8-26-B-MT
8
26
16.8
5.0
matt shot- blasted
0.0160
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-10-25-B-MT
10
25
21.0
6.5
matt shot- blasted
0.0200
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-10-32-B-MT
10
32
21.0
6.5
matt shot- blasted
0.0310
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-12-30-B-MT
12
30
25.2
7.5
matt shot- blasted
0.0252
73182200
YES
Unterlegscheibe GN6341-NI...
GN6341-NI-12-40-B-MT
12
40
25.2
7.5
matt shot- blasted
0.0500
73182200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表