目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, not ground
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
DIN1804
DIN1804 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/din1804/din1804_ni/din1804_wni.prj},{NB=Nutmutter DIN1804-M30x1,5-WNI},{ARTNR=DIN1804-M30x1,5-WNI},{PARTNUMBER=DIN 1804-M30x1,5-WNI},{NORMNR=DIN 1804},{D1=M30x1,5},{D2=50},{D3=43},{B=7},{H=10},{HA=A 45-50},{D1G=30},{T=3.0},{N=4},{D1K=28.376},{P=1.500},{WEIGHT=0.0918},{CTN=73181699},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Threads
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
B
[mm]
H
h14
[mm]
HA
Hoock spanner DIN 1810
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Nutmutter DIN1804-M16x1,5...
DIN1804-M16x1,5-WNI
M16x1,5
32
27
5
7
A 30-32
0.0304
73181699
YES
Nutmutter DIN1804-M20x1,5...
DIN1804-M20x1,5-WNI
M20x1,5
36
30
6
8
A 34-36
0.0450
73181699
YES
Nutmutter DIN1804-M24x1,5...
DIN1804-M24x1,5-WNI
M24x1,5
42
36
6
9
A 40-42
0.0605
73181699
YES
Nutmutter DIN1804-M28x1,5...
DIN1804-M28x1,5-WNI
M28x1,5
50
43
7
10
A 45-50
0.0978
73181699
YES
Nutmutter DIN1804-M30x1,5...
DIN1804-M30x1,5-WNI
M30x1,5
50
43
7
10
A 45-50
0.0918
73181699
YES
Nutmutter DIN1804-M35x1,5...
DIN1804-M35x1,5-WNI
M35x1,5
55
48
7
11
A 52-55
0.1150
73181699
YES
Nutmutter DIN1804-M40x1,5...
DIN1804-M40x1,5-WNI
M40x1,5
62
54
8
12
A 58-62
0.1556
73181699
YES
Nutmutter DIN1804-M45x1,5...
DIN1804-M45x1,5-WNI
M45x1,5
68
60
8
12
A 68-75
0.1763
73181699
YES
Nutmutter DIN1804-M50x1,5...
DIN1804-M50x1,5-WNI
M50x1,5
75
67
8
13
A 68-75
0.2348
73181699
YES
Nutmutter DIN1804-M55x1,5...
DIN1804-M55x1,5-WNI
M55x1,5
80
70
10
13
A 80-90
0.2424
73181699
YES
Nutmutter DIN1804-M60x1,5...
DIN1804-M60x1,5-WNI
M60x1,5
90
80
10
13
A 80-90
0.3328
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表