目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 928 - Shaft clamping units "trueround"
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge clamps
GN 928
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/keilspanner/gn928/gn928_asmtab.prj},{NB=Klemmelement spannrund GN928-12-(15)(unclamped)},{ARTNR=GN928-12},{PARTNUMBER=GN 928-12},{NORMNR=GN 928},{D1=12},{D2=6},{D3=15},{D3X=[15:20]},{D4=12},{D5=4.0},{E=D3/2+3.5},{L1=36},{L2=12},{L3=6},{SW=5},{AM=10.0},{MONTAGE=GN 928.1-5},{A1=10.000},{A2=1.000},{SW1=5.000},{T=4.000},{B1=12.000},{B2=19.000},{B3=5.000},{W=30.000},{POS=1},{PPATH=gn928_asmtpl.prj},{WEIGHT=0.0220},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
D1
h11
[mm]
D2
[mm]
D4
H7
[mm]
D5
[mm]
E
+0.2
ⁿ/ₐ
L1
max.
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
AM
Max. tightening torque
[Nm]
MONTAGE
Mounting tool
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Klemmelement spannrund GN...
GN928-8
8
4
8
2.5
D3/2+2.8
22
8
4
3
2.9
GN 928.1-3
0.0070
82057000
YES
Klemmelement spannrund GN...
GN928-10
10
5
10
3.0
D3/2+3.3
30
10
5
4
6.0
GN 928.1-4
0.0130
82057000
YES
Klemmelement spannrund GN...
GN928-12
12
6
12
4.0
D3/2+3.5
36
12
6
5
10.0
GN 928.1-5
0.0220
82057000
YES
Klemmelement spannrund GN...
GN928-16
16
8
16
5.0
D3/2+4
48
16
8
6
25.0
GN 928.1-6
0.0520
82057000
YES
Klemmelement spannrund GN...
GN928-20
20
10
20
6.0
D3/2+4.8
60
20
10
8
46.0
GN 928.1-8
0.1040
82057000
YES
Klemmelement spannrund GN...
GN928-25
25
12
25
8.0
D3/2+5.6
72
25
12
10
82.0
GN 928.1-10
0.1880
82057000
YES
Klemmelement spannrund GN...
GN928-30
30
16
30
10.0
D3/2+7.9
85
30
16
14
206.0
GN 928.1-14
0.3450
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表