目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 636 - Star knob Type E with threaded blind bore
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 636
GN 636 E
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn636/gn636_e/gn636_e.prj},{NB=Sterngriff GN636-56-M10-E-DGN},{ARTNR=GN636-56-M10-E-DGN},{PARTNUMBER=GN 636-56-M10-E-DGN},{NORMNR=GN 636},{D1=56},{D2=M10},{D2X=10},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT),green(DGN)},{D7=26.5},{H1=29},{H2=11},{L=22},{T1=13},{T2=14},{FARBE=DGN},{WEIGHT=0.0410},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Threaded blind bore
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
FARBE
Star knob upper part
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DBL
45
M6
21.0
26
10
12
DBL
0.0290
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DGB
45
M6
21.0
26
10
12
DGB
0.0290
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DGR
45
M6
21.0
26
10
12
DGR
0.0290
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DOR
45
M6
21.0
26
10
12
DOR
0.0290
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DRT
45
M6
21.0
26
10
12
DRT
0.0300
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DSG
45
M6
21.0
26
10
12
DSG
0.0290
39263000
YES
Sterngriff GN636-45-M6-E-...
GN636-45-M6-E-DGN
45
M6
21.0
26
10
12
DGN
0.0310
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DBL
45
M8
21.0
26
10
12
DBL
0.0300
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DGB
45
M8
21.0
26
10
12
DGB
0.0500
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DGR
45
M8
21.0
26
10
12
DGR
0.0300
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DOR
45
M8
21.0
26
10
12
DOR
0.0300
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DRT
45
M8
21.0
26
10
12
DRT
0.0300
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DSG
45
M8
21.0
26
10
12
DSG
0.0300
39263000
YES
Sterngriff GN636-45-M8-E-...
GN636-45-M8-E-DGN
45
M8
21.0
26
10
12
DGN
0.0310
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DBL
56
M8
26.5
29
11
13
DBL
0.0410
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DGB
56
M8
26.5
29
11
13
DGB
0.0410
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DGR
56
M8
26.5
29
11
13
DGR
0.0400
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DOR
56
M8
26.5
29
11
13
DOR
0.0410
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DRT
56
M8
26.5
29
11
13
DRT
0.0410
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DSG
56
M8
26.5
29
11
13
DSG
0.0410
39263000
YES
Sterngriff GN636-56-M8-E-...
GN636-56-M8-E-DGN
56
M8
26.5
29
11
13
DGN
0.0419
39263000
YES
Sterngriff GN636-56-M10-E...
GN636-56-M10-E-DBL
56
M10
26.5
29
11
13
DBL
0.0390
39263000
YES
Sterngriff GN636-56-M10-E...
GN636-56-M10-E-DGB
56
M10
26.5
29
11
13
DGB
0.0390
39263000
YES
Sterngriff GN636-56-M10-E...
GN636-56-M10-E-DGR
56
M10
26.5
29
11
13
DGR
0.0390
39263000
YES
Sterngriff GN636-56-M10-E...
GN636-56-M10-E-DOR
56
M10
26.5
29
11
13
DOR
0.0390
39263000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表