目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5334 - Stainless Steel-Star knobs with threaded stud
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5334
GN 5334 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5334/gn5334_ni/gn5334_ms.prj},{NB=Edelstahl-Sterngriffschraube GN5334-50-M10-30},{ARTNR=GN5334-50-M10-30},{PARTNUMBER=GN 5334-50-M10-30},{NORMNR=GN 5334},{D1=50},{D2=M10},{NDM=10.000},{L=30},{LX=20,30,40},{D3=18},{D4=18},{H1=30.0},{H2=16.5},{T=18},{VERS=2},{WEIGHT=0.0960},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D4
[mm]
H1
~
[mm]
H2
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Sterngriffschra...
GN5334-40-M8-20
40
M8
20
14
24.0
12.0
0.0500
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-40-M8-30
40
M8
30
14
24.0
12.0
0.0530
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-40-M8-40
40
M8
40
14
24.0
12.0
0.0557
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-50-M10-20
50
M10
20
18
30.0
16.5
0.0910
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-50-M10-30
50
M10
30
18
30.0
16.5
0.0960
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-50-M10-40
50
M10
40
18
30.0
16.5
0.1010
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-60-M12-20
60
M12
20
20
37.5
20.0
0.1550
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-60-M12-30
60
M12
30
20
37.5
20.0
0.1550
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-60-M12-40
60
M12
40
20
37.5
20.0
0.1610
83024900
YES
Edelstahl-Sterngriffschra...
GN5334-60-M12-50
60
M12
50
20
37.5
20.0
0.1700
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表