目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5333 - Star knobs with square
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5333
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5333/gn5333.prj},{NB=Sterngriff GN 5333-60-V7},{ARTNR=GN5333-60-V7},{PARTNUMBER=GN 5333-60-V7},{NORMNR=GN 5333},{D1=60},{S=V7},{SX=7},{D2=16},{D3=29},{H1=20},{H2=10},{T=4},{R1=9.000},{R2=24.000},{ABS1=15.000},{ABS2=18.000},{ABS3=6.000},{ABS4=14.000},{R3=120.000},{ABS5=3.000},{WEIGHT=0.051},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
S
Square
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 5333-40-V6
GN5333-40-V6
40
V6
14
21
15
10
4
0.019
39263000
YES
Star knob GN 5333-50-V6
GN5333-50-V6
50
V6
14
24
18
10
5
0.033
39263000
YES
Star knob GN 5333-50-V7
GN5333-50-V7
50
V7
14
24
18
10
5
0.030
39263000
YES
Star knob GN 5333-60-V6
GN5333-60-V6
60
V6
16
29
20
10
4
0.053
39263000
YES
Star knob GN 5333-60-V7
GN5333-60-V7
60
V7
16
29
20
10
4
0.051
39263000
YES
Star knob GN 5333-70-V7
GN5333-70-V7
70
V7
18
35
22
14
5
0.080
39263000
YES
Star knob GN 5333-70-V8
GN5333-70-V8
70
V8
18
35
22
14
5
0.080
39263000
YES
Star knob GN 5333-85-V8
GN5333-85-V8
85
V8
18
45
25
14
8
0.130
39263000
YES
Star knob GN 5333-85-V9
GN5333-85-V9
85
V9
18
45
25
14
8
0.130
39263000
YES
Star knob GN 5333-100-V10
GN5333-100-V10
100
V10
18
57
28
14
6
0.170
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表