目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels with square, without handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 V
DIN 950 V A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_v/din950_v_a/din950_v_a.prj},{NB=Handrad DIN950-GG-200-V14-A},{ARTNR=DIN950-GG-200-V14-A},{PARTNUMBER=DIN 950-GG-200-V14-A},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D1=200},{S=S14},{SY=14},{D3=38},{GEWINDE=10},{B=22},{L1=24},{L2=45},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4=40.000},{D5=44.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{WEIGHT=1.9600},{CTN=84879090},{ROHS=YES},{E=80.000},{R7=13.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
S
H11 square
ⁿ/ₐ
D3
~
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-V9-A
DIN950-GG-80-V9-A
Gußeisen
80
S9
24
14
16
29
3
0.3120
84879090
YES
Handrad DIN950-AL-80-V9-A
DIN950-AL-80-V9-A
Aluminium-Kokillenguß
80
S9
24
14
16
29
3
0.1200
84879090
YES
Handrad DIN950-GG-100-V9-...
DIN950-GG-100-V9-A
Gußeisen
100
S9
26
15
17
33
3
0.4990
84879090
YES
Handrad DIN950-AL-100-V9-...
DIN950-AL-100-V9-A
Aluminium-Kokillenguß
100
S9
26
15
17
33
3
0.1860
84879090
YES
Handrad DIN950-GG-125-V11...
DIN950-GG-125-V11-A
Gußeisen
125
S11
28
16
18
36
3
0.7200
84879090
YES
Handrad DIN950-AL-125-V11...
DIN950-AL-125-V11-A
Aluminium-Kokillenguß
125
S11
28
16
18
36
3
0.2650
84879090
YES
Handrad DIN950-GG-160-V12...
DIN950-GG-160-V12-A
Gußeisen
160
S12
33
18
20
40
3
1.0780
84879090
YES
Handrad DIN950-AL-160-V12...
DIN950-AL-160-V12-A
Aluminium-Kokillenguß
160
S12
33
18
20
40
3
0.4000
84879090
YES
Handrad DIN950-GG-200-V14...
DIN950-GG-200-V14-A
Gußeisen
200
S14
38
22
24
45
3
1.9600
84879090
YES
Handrad DIN950-AL-200-V14...
DIN950-AL-200-V14-A
Aluminium-Kokillenguß
200
S14
38
22
24
45
3
0.7800
84879090
YES
Handrad DIN950-GG-250-V17...
DIN950-GG-250-V17-A
Gußeisen
250
S17
48
26
28
50
5
3.5200
84879090
YES
Handrad DIN950-AL-250-V17...
DIN950-AL-250-V17-A
Aluminium-Kokillenguß
250
S17
48
26
28
50
5
1.4200
84879090
YES
Handrad DIN950-GG-315-V19...
DIN950-GG-315-V19-A
Gußeisen
315
S19
53
28
33
56
5
5.8200
84879090
YES
Handrad DIN950-AL-315-V19...
DIN950-AL-315-V19-A
Aluminium-Kokillenguß
315
S19
53
28
33
56
5
2.2000
84879090
YES
Handrad DIN950-GG-400-V24...
DIN950-GG-400-V24-A
Gußeisen
400
S24
65
32
38
63
5
10.0000
84879090
YES
Handrad DIN950-AL-400-V24...
DIN950-AL-400-V24-A
Aluminium-Kokillenguß
400
S24
65
32
38
63
5
3.7500
84879090
YES
Handrad DIN950-GG-500-V27...
DIN950-GG-500-V27-A
Gußeisen
500
S27
78
34
45
72
5
14.9000
84879090
YES
Handrad DIN950-AL-500-V27...
DIN950-AL-500-V27-A
Aluminium-Kokillenguß
500
S27
78
34
45
72
5
5.4850
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表