目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels with keyway, with revolving handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 K
DIN 950 K D
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_k/din950_k_d/din950_k_d.prj},{NB=Handrad DIN950-AL-200-K18-D},{ARTNR=DIN950-AL-200-K18-D},{D1=200},{D2Y=18},{B3=6.000},{T=20.800},{TT=2.800},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=80},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{WEIGHT=0.7400},{CTN=84879090},{PARTNUMBER=DIN 950-AL-200-K18-D},{NORMNR=DIN 950},{WERKSTVIS=Aluminium-Kokillenguß}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WERKST
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-K10-...
DIN950-GG-80-K10-D
Gußeisen
80
K10
24
M6
14
16
29
53
27
16
3
GG
0.3470
84879090
YES
Handrad DIN950-AL-80-K10-...
DIN950-AL-80-K10-D
Aluminium-Kokillenguß
80
K10
24
M6
14
16
29
53
27
16
3
AL
0.1360
84879090
YES
Handrad DIN950-GG-80-K12-...
DIN950-GG-80-K12-D
Gußeisen
80
K12
24
M6
14
16
29
53
27
16
3
GG
0.3400
84879090
YES
Handrad DIN950-AL-80-K12-...
DIN950-AL-80-K12-D
Aluminium-Kokillenguß
80
K12
24
M6
14
16
29
53
27
16
3
AL
0.1400
84879090
YES
Handrad DIN950-GG-100-K10...
DIN950-GG-100-K10-D
Gußeisen
100
K10
26
M6
15
17
33
53
36
16
3
GG
0.5450
84879090
YES
Handrad DIN950-AL-100-K10...
DIN950-AL-100-K10-D
Aluminium-Kokillenguß
100
K10
26
M6
15
17
33
53
36
16
3
AL
0.2200
84879090
YES
Handrad DIN950-GG-100-K12...
DIN950-GG-100-K12-D
Gußeisen
100
K12
26
M6
15
17
33
53
36
16
3
GG
0.5460
84879090
YES
Handrad DIN950-AL-100-K12...
DIN950-AL-100-K12-D
Aluminium-Kokillenguß
100
K12
26
M6
15
17
33
53
36
16
3
AL
0.2320
84879090
YES
Handrad DIN950-GG-125-K12...
DIN950-GG-125-K12-D
Gußeisen
125
K12
28
M8
16
18
36
65
47
20
3
GG
0.7640
84879090
YES
Handrad DIN950-AL-125-K12...
DIN950-AL-125-K12-D
Aluminium-Kokillenguß
125
K12
28
M8
16
18
36
65
47
20
3
AL
0.3120
84879090
YES
Handrad DIN950-GG-125-K14...
DIN950-GG-125-K14-D
Gußeisen
125
K14
28
M8
16
18
36
65
47
20
3
GG
0.8000
84879090
YES
Handrad DIN950-AL-125-K14...
DIN950-AL-125-K14-D
Aluminium-Kokillenguß
125
K14
28
M8
16
18
36
65
47
20
3
AL
0.3390
84879090
YES
Handrad DIN950-GG-140-K14...
DIN950-GG-140-K14-D
Gußeisen
140
K14
30
M8
17
19
39
80
52
20
3
GG
1.0250
84879090
YES
Handrad DIN950-AL-140-K14...
DIN950-AL-140-K14-D
Aluminium-Kokillenguß
140
K14
30
M8
17
19
39
80
52
20
3
AL
0.4370
84879090
YES
Handrad DIN950-GG-140-K16...
DIN950-GG-140-K16-D
Gußeisen
140
K16
30
M8
17
19
39
80
52
20
3
GG
1.0110
84879090
YES
Handrad DIN950-AL-140-K16...
DIN950-AL-140-K16-D
Aluminium-Kokillenguß
140
K16
30
M8
17
19
39
80
52
20
3
AL
0.3750
84879090
YES
Handrad DIN950-GG-160-K14...
DIN950-GG-160-K14-D
Gußeisen
160
K14
33
M10
18
20
40
80
62
25
3
GG
1.3000
84879090
YES
Handrad DIN950-AL-160-K14...
DIN950-AL-160-K14-D
Aluminium-Kokillenguß
160
K14
33
M10
18
20
40
80
62
25
3
AL
0.4900
84879090
YES
Handrad DIN950-GG-160-K15...
DIN950-GG-160-K15-D
Gußeisen
160
K15
33
M10
18
20
40
80
62
25
3
GG
1.2060
84879090
YES
Handrad DIN950-AL-160-K15...
DIN950-AL-160-K15-D
Aluminium-Kokillenguß
160
K15
33
M10
18
20
40
80
62
25
3
AL
0.5000
84879090
YES
Handrad DIN950-GG-160-K16...
DIN950-GG-160-K16-D
Gußeisen
160
K16
33
M10
18
20
40
80
62
25
3
GG
1.2040
84879090
YES
Handrad DIN950-AL-160-K16...
DIN950-AL-160-K16-D
Aluminium-Kokillenguß
160
K16
33
M10
18
20
40
80
62
25
3
AL
0.5400
84879090
YES
Handrad DIN950-GG-180-K16...
DIN950-GG-180-K16-D
Gußeisen
180
K16
35
M10
20
22
43
80
72
25
3
GG
1.8000
84879090
YES
Handrad DIN950-AL-180-K16...
DIN950-AL-180-K16-D
Aluminium-Kokillenguß
180
K16
35
M10
20
22
43
80
72
25
3
AL
0.6800
84879090
YES
Handrad DIN950-GG-180-K18...
DIN950-GG-180-K18-D
Gußeisen
180
K18
35
M10
20
22
43
80
72
25
3
GG
1.7610
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表