您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 520.1 - Disc handwheels, with keyway, Type A, without handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 520.1
GN 520.1 K
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/scheibenhandraeder/gn520_1/gn520_1_k/gn_520_1_k_a.prj},{NB=Scheibenhandrad GN520.1-125-K14-A},{ARTNR=GN520.1-125-K14-A},{PARTNUMBER=GN 520.1-125-K14-A},{NORMNR=GN 520.1},{VER=2},{D1=125},{D2=K14},{D2X=14.000},{D3=32},{D4=26.5},{D5=44},{D5X=44},{D6=70},{D7=46},{B=15},{L1=15},{L2=38},{L3=44},{WEIGHT=0.3500},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{B2=5.000},{T2=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scheibenhandrad GN520.1-5...
GN520.1-50-K10-A
50
K10
16
16.0
-
25
26
12
9
19
22
0.0490
84879090
YES
Scheibenhandrad GN520.1-6...
GN520.1-63-K10-A
63
K10
20
20.0
-
31
28
13
10
24
28
0.1000
84879090
YES
Scheibenhandrad GN520.1-8...
GN520.1-80-K10-A
80
K10
20
18.0
28
43
30
14
10
28
31
0.1319
84879090
YES
Scheibenhandrad GN520.1-8...
GN520.1-80-K12-A
80
K12
20
18.0
28
43
30
14
10
28
31
0.1200
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-100-K10-A
100
K10
24
22.0
35
54
39
15
12
36
40
0.2200
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-100-K12-A
100
K12
24
22.0
35
54
39
15
12
36
40
0.2500
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-125-K12-A
125
K12
32
26.5
44
70
46
15
15
38
44
0.3582
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-125-K14-A
125
K14
32
26.5
44
70
46
15
15
38
44
0.3500
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-140-K14-A
140
K14
32
26.5
44
70
48
19
15
38
46
0.4180
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-150-K14-A
150
K14
32
26.5
44
70
48
18
15
38
49
0.4600
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-150-K16-A
150
K16
32
26.5
44
70
48
18
15
38
49
0.4600
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-175-K16-A
175
K16
40
33.0
55
90
56
19
15
43
54
0.7096
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-175-K18-A
175
K18
40
33.0
55
90
56
19
15
43
54
0.7000
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-200-K18-A
200
K18
40
33.0
55
90
60
21
15
43
58
0.8850
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-200-K20-A
200
K20
40
33.0
55
90
60
21
15
43
58
0.8900
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-250-K22-A
250
K22
49
40.0
66
110
70
25
15
44
65
1.3970
84879090
YES
Scheibenhandrad GN520.1-3...
GN520.1-300-K26-A
300
K26
58
58.0
94
148
82
25
18
56
75
2.6220
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 321.5 - Safety handwheels, needle bearing, Type D, with revolving steel ...
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表