目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 333.5 - Stainless Steel-Tubular handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 333.5
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/rohrgriffe/gn333_5/gn_333_5.prj},{NB=NIROSTA-Rohrgriff GN333.5-28-300},{ARTNR=GN333.5-28-300},{PARTNUMBER=GN 333.5-28-300},{NORMNR=GN 333.5},{D1=28},{L1=300},{B=25},{D2=M8},{H1=50},{H2=66},{L2=314},{L3=286},{T=15},{NDM=8.000},{KDM=6.647},{LX=292.000},{WEIGHT=0.6260},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年1月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 333.7 - Stainless Steel-Tubular handles
Ganter
19.06.2024
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
±1
[mm]
B
[mm]
D2
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-200
28
200
25
M8
50
66
214
186
15
0.5000
83024900
YES
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-250
28
250
25
M8
50
66
264
236
15
0.5630
83024900
YES
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-300
28
300
25
M8
50
66
314
286
15
0.6260
83024900
YES
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-400
28
400
25
M8
50
66
414
386
15
0.7600
83024900
YES
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-500
28
500
25
M8
50
66
514
486
15
0.8610
83024900
YES
NIROSTA-Rohrgriff GN333.5...
GN333.5-28-600
28
600
25
M8
50
66
614
586
15
0.9900
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表