目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 598.1 - Revolving handles
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 598.1
GN 598.1 KU
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/drehbare_griffe/gn598_1/gn598_1_ku/gn598_1_ku.prj},{NB=Drehbarer Zylindergriff GN598.1-KU-23-M8},{ARTNR=GN598.1-KU-23-M8},{PARTNUMBER=GN 598.1-KU-23-M8},{NORMNR=GN 598.1},{WS=Duroplast},{D1=23},{D2=M8},{D3=13},{D4=19},{L1=65},{L2=14},{L3=2.5},{SW=4},{KDM=6.466},{NDM=8.000},{WEIGHT=0.0790},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Drehbarer Zylindergriff G...
GN598.1-KU-18-M6
18
M6
10
15
40
12
2.5
0.0290
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KU-21-M6
21
M6
10
17
50
13
2.5
0.0430
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KU-23-M8
23
M8
13
19
65
14
2.5
0.0790
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KU-26-M10
26
M10
13
21
80
16
2.5
0.1000
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KU-28-M10
28
M10
13
22
90
16
2.5
0.1240
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KU-31-M12
31
M12
14
25
102
20
2.5
0.1700
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表