目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 598.1 - Revolving handles
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 598.1
GN 598.1 KT
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/drehbare_griffe/gn598_1/gn598_1_kt/gn598_1_kt.prj},{NB=Drehbarer Zylindergriff GN598.1-KT-21-M6},{ARTNR=GN598.1-KT-21-M6},{PARTNUMBER=GN 598.1-KT-21-M6},{NORMNR=GN 598.1},{WS=Thermoplast(KT)},{D1=21},{D2=M6},{D3=10},{D4=17},{L1=50},{L2=13},{L3=2.5},{SW=3},{NDM=6.000},{KDM=4.773},{WEIGHT=0.0340},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Drehbarer Zylindergriff G...
GN598.1-KT-18-M6
18
M6
10
15
40
12
2.5
0.0278
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KT-21-M6
21
M6
10
17
50
13
2.5
0.0340
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KT-23-M8
23
M8
13
19
65
14
2.5
0.0700
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KT-26-M10
26
M10
13
21
80
16
2.5
0.0900
84879090
YES
Drehbarer Zylindergriff G...
GN598.1-KT-28-M10
28
M10
13
22
90
16
2.5
0.0980
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 598 - Revolving handles
Ganter
19.06.2024
GN598.1 - Revolving handles
Berger Tools
04.04.2023
GN 598 - ELESA-Revolving handles
Elesa
24.06.2024
GN 598.1 - Revolving handles
Ganter
19.06.2024
GN310 - Stainless Steel-Gear lever handles, Type E, Cylindrical knob GN519
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表