目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 319.5 A - Revolving ball knobs, Shaft Stainless Steel, Type A, with male thread
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 319.5
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/drehbare_griffe/gn319_5/gn319_5_a.prj},{NB=Drehbarer Kugelknopf, Bolzen Stahl GN319.5-32-M8-A},{ARTNR=GN319.5-32-M8-A},{PARTNUMBER=GN 319.5-32-M8-A},{NORMNR=GN 319.5},{D1=32},{D2=M8},{D2X=8},{D4=13},{L1=13},{L2=48.0},{L3=19},{D2K=6.8},{SW=10},{CH=0.800},{R1=2.500},{R2=2.000},{L1X=4.500},{L2X=1.500},{SWX=4},{SWX1=5},{WEIGHT=0.0630},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Drehbarer Kugelknopf, Bol...
GN319.5-25-M6-A
25
M6
10
11
37.5
15
0.0280
84879090
YES
Drehbarer Kugelknopf, Bol...
GN319.5-32-M8-A
32
M8
13
13
48.0
19
0.0630
84879090
YES
Drehbarer Kugelknopf, Bol...
GN319.5-40-M10-A
40
M10
16
14
61.0
24
0.1200
84879090
YES
Drehbarer Kugelknopf, Bol...
GN319.5-50-M12-A
50
M12
20
21
78.0
31
0.1900
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表