目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8082 - Tête de lavage à faisceaux - rotation libre
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
05 - Têtes de lavage
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/05_tetes_de_lavage/8082.prj},{NB=bene_inox_680822-075G},{REF=680822-075G},{RACCORDPROCESS=Goupillé 3/4\"},{ANGLE=270° Bas},{D=19.2},{L=132},{MAXCUVE=2.6},{DEBITA2BAR=97},{POIDS=0.46},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
RACCORDPROCESS
ⁿ/ₐ
ANGLE
Angle de pulvérisation
[mm]
D
[mm]
L
[mm]
MAXCUVE
Ø
[m]
DEBITA2BAR
[l/min]
POIDS
[kg]
Béné Inox 680821-075G
680821-075G
Goupillé 3/4"
270° Haut
19.2
132
2.6
97
0.46
Béné Inox 680821-100C
680821-100C
Clamp 1"
270° Haut
50.4
125
2.6
97
0.46
Béné Inox 680821-038F
680821-038F
Femelle 3/8" BSP
270° Haut
38.0
105
2.6
97
0.46
Béné Inox 680822-075G
680822-075G
Goupillé 3/4"
270° Bas
19.2
132
2.6
97
0.46
Béné Inox 680822-100C
680822-100C
Clamp 1"
270° Bas
50.4
125
2.6
97
0.46
Béné Inox 680822-038F
680822-038F
Femelle 3/8" BSP
270° Bas
38.0
105
2.6
97
0.46
Béné Inox 680823-075G
680823-075G
Goupillé 3/4"
360°
19.2
132
3.0
145
0.46
Béné Inox 680823-100C
680823-100C
Clamp 1"
360°
50.4
125
3.0
145
0.46
Béné Inox 680823-038F
680823-038F
Femelle 3/8" BSP
360°
38.0
105
3.0
145
0.46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表