目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8018 - 92° welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8035.prj},{NB=bene_inox_680354-400},{REF=680354-400},{MATIERE=Inox 316 L},{FINITION=SF4},{DP=4\" },{D=101.60},{E=2.11},{L=201.3},{R=152.40},{POIDS=1,91},{ANGLE=92.00},{L10=50.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
DP
pouce
ⁿ/ₐ
D
[mm]
E
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680354-050
680354-050
Inox 316 L
SF4
1/2"
12.70
1.65
74.5
28.60
0,07
Béné Inox 680354-075
680354-075
Inox 316 L
SF4
3/4"
19.05
1.65
74.5
28.60
0,1
Béné Inox 680354-100
680354-100
Inox 316 L
SF4
1"
25.40
1.65
74.9
38.10
0,14
Béné Inox 680354-150
680354-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
93.9
57.20
0,27
Béné Inox 680354-200
680354-200
Inox 316 L
SF4
2"
50.80
1.65
119.0
76.20
0,45
Béné Inox 680354-250
680354-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
138.1
95.30
0,65
Béné Inox 680354-300
680354-300
Inox 316 L
SF4
3"
76.20
1.65
157.1
114.30
0,88
Béné Inox 680354-400
680354-400
Inox 316 L
SF4
4"
101.60
2.11
201.3
152.40
1,91
Béné Inox 680351-050
680351-050
Inox 316 L
SF1
1/2"
12.70
1.65
74.5
28.60
0,07
Béné Inox 680351-075
680351-075
Inox 316 L
SF1
3/4"
19.05
1.65
74.5
28.60
0,1
Béné Inox 680351-100
680351-100
Inox 316 L
SF1
1"
25.40
1.65
74.9
38.10
0,14
Béné Inox 680351-150
680351-150
Inox 316 L
SF1
1" 1/2
38.10
1.65
93.9
57.20
0,27
Béné Inox 680351-200
680351-200
Inox 316 L
SF1
2"
50.80
1.65
119.0
76.20
0,45
Béné Inox 680351-250
680351-250
Inox 316 L
SF1
2" 1/2
63.50
1.65
138.1
95.30
0,65
Béné Inox 680351-300
680351-300
Inox 316 L
SF1
3"
76.20
1.65
157.1
114.30
0,88
Béné Inox 680351-400
680351-400
Inox 316 L
SF1
4"
101.60
2.11
201.3
152.40
1,91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表